(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
2,634,282 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 5 | 0.7 | ||
2,634,282 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 6 | 0.7 | ||
2,634,282 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 8 | 0.7 | ||
2,634,282 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 10 | 0.7 | ||
2,634,282 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 12 | 0.7 | ||
2,634,282 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 25 | 0.7 | ||
3,207,014 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 30 | 0.7 | ||
2,634,282 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 8 | 0.8 | ||
2,634,282 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 10 | 0.8 | ||
2,634,282 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 12 | 0.8 | ||
2,634,282 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 15 | 0.8 | ||
2,920,647 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 20 | 0.8 | ||
3,207,014 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 25 | 0.8 | ||
2,061,551 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | 30 | 0.8 | ||
7,216,135 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 6 | 10 | 1 | ||
7,216,135 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 6 | 12 | 1 | ||
7,216,135 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 6 | 15 | 1 | ||
7,216,135 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 6 | 20 | 1 | ||
3,779,745 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 6 | 25 | 1 | ||
4,352,480 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 6 | 30 | 1 | ||
4,925,209 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 6 | 35 | 1 | ||
4,925,209 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 6 | 40 | 1 | ||
4,352,480 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 8 | 12 | 1.25 | ||
4,352,480 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 8 | 15 | 1.25 | ||
4,925,209 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 8 | 20 | 1.25 | ||
5,497,940 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 8 | 25 | 1.25 | ||
2,920,647 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 8 | 30 | 1.25 | ||
3,207,014 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 8 | 35 | 1.25 | ||
3,493,379 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 8 | 40 | 1.25 | ||
3,779,745 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 8 | 45 | 1.25 | ||
4,066,112 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 8 | 50 | 1.25 | ||
4,066,112 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 10 | 15 | 1.5 | ||
4,066,112 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 10 | 20 | 1.5 | ||
4,352,480 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 10 | 25 | 1.5 | ||
4,638,844 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 10 | 30 | 1.5 | ||
4,925,209 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 10 | 35 | 1.5 | ||
5,211,575 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 10 | 40 | 1.5 | ||
4,925,209 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 10 | 45 | 1.5 | ||
5,383,394 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 10 | 50 | 1.5 | ||
6,643,403 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 12 | 20 | 1.75 | ||
5,612,486 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 12 | 25 | 1.75 | ||
4,638,844 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 12 | 30 | 1.75 | ||
4,982,483 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 12 | 35 | 1.75 | ||
5,497,940 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 12 | 40 | 1.75 | ||
6,013,400 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 12 | 45 | 1.75 | ||
6,528,857 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 12 | 50 | 1.75 | ||
6,070,672 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 16 | 25 | 2 | ||
7,216,135 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 16 | 30 | 2 | ||
8,361,601 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 16 | 35 | 2 | ||
7,216,135 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 16 | 40 | 2 | ||
8,075,233 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 16 | 45 | 2 | ||
8,934,333 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 16 | 50 | 2 |
Loading...Tải…
Material | Steel | SurfaceTreatment | Black Oxide Film | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Mounting Hole Shape | Hexagonal hole | Screw Type | Entire Screws |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy