(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
This is standard price, please register to see the actual price
Feeding Method | Worm gear | Table Material | Aluminum |
---|---|---|---|
Table Surface Treatment | Black Alumite | Table Size (Length) L(mm) | 40 |
Table Size (Width) W(mm) | 40 | Guiding Mechanism | Dovetail |
Feed Knob Position | Center of the entire axes | Clamp | Standard |
Height of Rotation Center(mm) | 15±0.4 | Load Capacity(kg) | 1.4 |
Travel Range(mm) | ±20/±20° | Travel(°/Rotation) | ≈ 3.53/≈ 2.18 |
Show MoreXem thêm | |||
Weight(kg) | 0.2 | - | - |
Show LessHiện ít hơn |
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Feeding Method | Worm gear | Table Material | Aluminum |
---|---|---|---|
Table Surface Treatment | Black Alumite | Table Size (Length) L(mm) | 40 |
Table Size (Width) W(mm) | 40 | Guiding Mechanism | Dovetail |
Feed Knob Position | Center of the entire axes | Clamp | Standard |
Height of Rotation Center(mm) | 15±0.4 | Load Capacity(kg) | 1.4 |
Travel Range(mm) | ±20/±20° | Travel(°/Rotation) | ≈ 3.53/≈ 2.18 |
Show MoreXem thêm | |||
Weight(kg) | 0.2 | - | - |
Show LessHiện ít hơn |
This is standard price, please register to see the actual price
Feeding Method | Worm gear | Table Material | Aluminum |
---|---|---|---|
Table Surface Treatment | Black Alumite | Table Size (Length) L(mm) | 40 |
Table Size (Width) W(mm) | 40 | Guiding Mechanism | Dovetail |
Feed Knob Position | Center of the entire axes | Clamp | Standard |
Height of Rotation Center(mm) | 15±0.4 | Load Capacity(kg) | 1.4 |
Travel Range(mm) | ±20/±20° | Travel(°/Rotation) | ≈ 3.53/≈ 2.18 |
Show MoreXem thêm | |||
Weight(kg) | 0.2 | - | - |
Show LessHiện ít hơn |
This is standard price, please register to see the actual price
Feeding Method | Worm gear | Table Material | Aluminum |
---|---|---|---|
Table Surface Treatment | Black Alumite | Table Size (Length) L(mm) | 40 |
Table Size (Width) W(mm) | 40 | Guiding Mechanism | Dovetail |
Feed Knob Position | Center of the entire axes | Clamp | Standard |
Height of Rotation Center(mm) | 15±0.4 | Load Capacity(kg) | 1.4 |
Travel Range(mm) | ±20/±20° | Travel(°/Rotation) | ≈ 3.53/≈ 2.18 |
Show MoreXem thêm | |||
Weight(kg) | 0.2 | - | - |
Show LessHiện ít hơn |
This is standard price, please register to see the actual price
Feeding Method | Worm gear | Table Material | Aluminum |
---|---|---|---|
Table Surface Treatment | Black Alumite | Table Size (Length) L(mm) | 40 |
Table Size (Width) W(mm) | 40 | Guiding Mechanism | Dovetail |
Feed Knob Position | Center of the entire axes | Clamp | Standard |
Height of Rotation Center(mm) | 15±0.4 | Load Capacity(kg) | 1.4 |
Travel Range(mm) | ±20/±20° | Travel(°/Rotation) | ≈ 3.53/≈ 2.18 |
Show MoreXem thêm | |||
Weight(kg) | 0.2 | - | - |
Show LessHiện ít hơn |
Feeding Method | Worm gear | Table Material | Aluminum | Table Surface Treatment | Black Alumite |
---|---|---|---|---|---|
Table Size (Length) L(mm) | 40 | Table Size (Width) W(mm) | 40 | Guiding Mechanism | Dovetail |
Feed Knob Position | Center of the entire axes | Clamp | Standard | Height of Rotation Center(mm) | 15±0.4 |
Load Capacity(kg) | 1.4 | Travel Range(mm) | ±20/±20° | Travel(°/Rotation) | ≈ 3.53/≈ 2.18 |
Weight(kg) | 0.2 |
Please check the type/dimensions/specifications of the part T2-418-A4 in the Tilt Stage T2-418 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T2-418-A4 trong chuỗi Tilt Stage T2-418.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy