(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Motorized Small Stage AM1-0803 (Part Number)

Motorized Small Stage AM1-0803
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      89,013,341VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】 The image may be different from the real object. Please Refer to the Drawings for Details.
• Related Keywords: MMT, X-Axis, Auto Stage

Part Number
AM1-0803-3S
AM1-0810-3S
AM1-0815-3S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMinimum Resolution
(µm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Stage Face Thickness H
(mm)
Stroke (X Distance)
(mm)
Table Surface Treatment Load Capacity
(N)
Maximum Speed
(mm/sec)
Positioning Accuracy
(µm)
Table Straightness
(µm)
Table Parallelism
(µm)
Sensor Travel Guide Detail Uni-Repeatability Bi-Repeatability Pitching Yawing Flatness Motor Model Drive Model Sensor Detail Connector Spec. Note Weight
(g)

95,889,347 VND

1 Piece(s) 24 Day(s) 2Ball screw80804630Black Alumite14720mm/sec[10kHz]5810Limit + OriginBall Screw Φ8 Lead1, Cross Roller1μm2μm25"25"0.02PK-545-NB(5P STEP)DFC5107-P1Home Sensor, 2 Limit SensorSRCN6A21-16PAll product can be changed by customer order.1.4

89,013,341 VND

1 Piece(s) 24 Day(s) -------------------------

93,825,000 VND

1 Piece(s) 24 Day(s) -------------------------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type X-axis stage Motor, Motor Characteristics Phase 5 Stepping Motor Standard Table Material Aluminum
Travel Guide Cross Roller