(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Z axis stage | Motor, Motor Characteristics | Phase 5 Stepping Motor Standard | Table Material | Aluminum |
---|---|---|---|---|---|
Travel Guide | Cross Roller | Feeding Method | Ball screw | Table Size (Length) L(mm) | 80 |
Table Size (Width) W(mm) | 100 | Stroke (Z Distance)(mm) | 8 | Z-Axis Stage Surface | Level |
Table Surface Treatment | Black Alumite | Through Hole (Table Center Hole) | None | Load Capacity (Range)(N) | 50.1~100 |
Load Capacity(N) | 98.07 | Maximum Velocity(mm/sec) | 3.6mm/sec[5kHz] | Positioning Accuracy(µm) | 5 |
Table Straightness(µm) | 10 | Table Parallelism(µm) | 30 | Sensor | Limit + Origin |
Resolution(mm) | 0.0036/Pulse(Full Step) | Angle of slope | 20° | Travel Guide Detail | Ball Screw Φ6 Lead1, Cross Roller |
Uni-Repeatability(μm) | ±1 μm | Bi-Repeatability(μm) | ±2 μm | Motor Model | PK-545-NB(5P STEP) |
Drive Model | DFC5107-P | Sensor Detail | 1Home Sensor, 2 Limit Sensor | Connector Spec. | HR-10A-10J-12P(HRS) |
Note | All product can be changed by customer order. | Weight(kg) | 2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy