(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Z-Axis Stage Surface | Perpendicular | Table Size (Length) L (Range Selectable)(mm) | 26~40 | Table Size (Width) W (Range Selectable)(mm) | 26~40 |
---|---|---|---|---|---|
Load Capacity (Range Selectable)(N) | 5~30 | Stroke (Distance along X-Axis) (Range Selectable)(mm) | Up to ±10mm | Stroke (Distance along Y-Axis) (Range Selectable)(mm) | Up to ±10mm |
Stroke (Distance along Z-Axis) (Range Selectable)(mm) | Up to ±10mm | Feeding Method | Micrometer head | Table Material | Aluminum |
Table Surface Treatment | Black Alumite | Table Size (Thickness) H (Range Selectable)(mm) | 15.1~20 | Load Capacity(N) | 9.8 |
Stroke (X Distance)(mm) | ±3 | Stroke (Y Distance)(mm) | ±3 | Stroke (Z Distance)(mm) | ±3 |
Through Hole (Table Center Hole) | None | Table Parallelism(µm) | 30 | Clamp | Clamp Lever |
Readable Resolution | 0.01 | Running Parallelism | 0.02 | Weight(kg) | 0.22 |
Please check the type/dimensions/specifications of the part M3-338-C1 in the Linear Stage M3-338 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần M3-338-C1 trong chuỗi Linear Stage M3-338.
Part Number |
---|
M3-338-L1 |
M3-338-R1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Feed Knob Position |
---|---|---|---|---|---|
17,191,478 VND | 1 Piece(s) | 13 Day(s) | Side of the entire axes (L) | ||
17,191,478 VND | 1 Piece(s) | 13 Day(s) | Side of the entire axes (R) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy