(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Table Size (Length) L (Range Selectable)(mm) | 26~40 | Table Size (Width) W (Range Selectable)(mm) | 26~40 | Load Capacity (Range Selectable)(N) | 30.1~50 |
---|---|---|---|---|---|
Stroke (Range Selectable) | Up to ±10mm | Feeding Method | Micrometer head | Table Material | Steel |
Table Surface Treatment | Black Alumite | Travel Guide | Cross Roller | Table Size (Thickness) H (Range Selectable)(mm) | 15.1~20 |
Product Category | Main Body | Table Size (Length) L(mm) | 40 | Table Size (Width) W(mm) | 40 |
Load Capacity(N) | 39.23 | Stroke (X Distance)(mm) | ±6.5 | Table Size (Thickness) H(mm) | 19 |
Type | X-axis stage | Clamp | Standard | Through Hole (Table Center Hole) | None |
Readable Resolution | 0.01 | Weight(g) | 300/370 |
Please check the type/dimensions/specifications of the part M1-430-R1 in the Linear Stage M1-430 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần M1-430-R1 trong chuỗi Linear Stage M1-430.
Part Number |
---|
M1-430-C1 |
M1-430-L1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|
9,457,714 VND | 1 Piece(s) | 13 Day(s) | Center of the entire axes | Standard | ||
9,457,714 VND | 1 Piece(s) | 13 Day(s) | Side of the entire axes | Left |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy