(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Table Size (Length) L (Range Selectable)(mm) | 26~40 | Table Size (Width) W (Range Selectable)(mm) | ~25 |
---|---|---|---|
Stroke (Range Selectable) | ±30mm or More | Feeding Method | Rack & pinion |
Table Material | Aluminum | Table Surface Treatment | Black Alumite |
Travel Guide | Dovetail | Table Size (Length) L(mm) | 40 |
Table Size (Width) W(mm) | 25 | Stroke (Z Distance)(mm) | ±50 |
Z-Axis Stage Surface | Perpendicular | Through Hole (Table Center Hole) | None |
Show MoreXem thêm | |||
Table Straightness(µm) | 30 | Table Parallelism(µm) | 80 |
Feed Knob Position | Center of the entire axes | Readable Resolution(mm) | 0.1 |
Material detail | Aluminum | Load Capacity(kg) | 2 |
Weight(kg) | 0.7 | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Table Size (Length) L (Range Selectable)(mm) | 26~40 | Table Size (Width) W (Range Selectable)(mm) | ~25 |
---|---|---|---|
Stroke (Range Selectable) | ±30mm or More | Feeding Method | Rack & pinion |
Table Material | Aluminum | Table Surface Treatment | Black Alumite |
Travel Guide | Dovetail | Table Size (Length) L(mm) | 40 |
Table Size (Width) W(mm) | 25 | Stroke (Z Distance)(mm) | ±50 |
Z-Axis Stage Surface | Perpendicular | Through Hole (Table Center Hole) | None |
Show MoreXem thêm | |||
Table Straightness(µm) | 30 | Table Parallelism(µm) | 80 |
Feed Knob Position | Center of the entire axes | Readable Resolution(mm) | 0.1 |
Material detail | Aluminum | Load Capacity(kg) | 2 |
Weight(kg) | 0.7 | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Table Size (Length) L (Range Selectable)(mm) | 26~40 | Table Size (Width) W (Range Selectable)(mm) | ~25 |
---|---|---|---|
Stroke (Range Selectable) | ±30mm or More | Feeding Method | Rack & pinion |
Table Material | Aluminum | Table Surface Treatment | Black Alumite |
Travel Guide | Dovetail | Table Size (Length) L(mm) | 40 |
Table Size (Width) W(mm) | 25 | Stroke (Z Distance)(mm) | ±50 |
Z-Axis Stage Surface | Perpendicular | Through Hole (Table Center Hole) | None |
Show MoreXem thêm | |||
Table Straightness(µm) | 30 | Table Parallelism(µm) | 80 |
Feed Knob Position | Center of the entire axes | Readable Resolution(mm) | 0.1 |
Material detail | Aluminum | Load Capacity(kg) | 2 |
Weight(kg) | 0.7 | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Table Size (Length) L (Range Selectable)(mm) | 26~40 | Table Size (Width) W (Range Selectable)(mm) | ~25 |
---|---|---|---|
Stroke (Range Selectable) | ±30mm or More | Feeding Method | Rack & pinion |
Table Material | Aluminum | Table Surface Treatment | Black Alumite |
Travel Guide | Dovetail | Table Size (Length) L(mm) | 40 |
Table Size (Width) W(mm) | 25 | Stroke (Z Distance)(mm) | ±50 |
Z-Axis Stage Surface | Perpendicular | Through Hole (Table Center Hole) | None |
Show MoreXem thêm | |||
Table Straightness(µm) | 30 | Table Parallelism(µm) | 80 |
Feed Knob Position | Center of the entire axes | Readable Resolution(mm) | 0.1 |
Material detail | Aluminum | Load Capacity(kg) | 2 |
Weight(kg) | 0.7 | - | - |
Show LessHiện ít hơn |
Loading...Tải…
Table Size (Length) L (Range Selectable)(mm) | 26~40 | Table Size (Width) W (Range Selectable)(mm) | ~25 |
---|---|---|---|
Stroke (Range Selectable) | ±30mm or More | Feeding Method | Rack & pinion |
Table Material | Aluminum | Table Surface Treatment | Black Alumite |
Travel Guide | Dovetail | Table Size (Length) L(mm) | 40 |
Table Size (Width) W(mm) | 25 | Stroke (Z Distance)(mm) | ±50 |
Z-Axis Stage Surface | Perpendicular | Through Hole (Table Center Hole) | None |
Show MoreXem thêm | |||
Table Straightness(µm) | 30 | Table Parallelism(µm) | 80 |
Feed Knob Position | Center of the entire axes | Readable Resolution(mm) | 0.1 |
Material detail | Aluminum | Load Capacity(kg) | 2 |
Weight(kg) | 0.7 | - | - |
Show LessHiện ít hơn |
Table Size (Length) L (Range Selectable)(mm) | 26~40 | Table Size (Width) W (Range Selectable)(mm) | ~25 | Stroke (Range Selectable) | ±30mm or More |
---|---|---|---|---|---|
Feeding Method | Rack & pinion | Table Material | Aluminum | Table Surface Treatment | Black Alumite |
Travel Guide | Dovetail | Table Size (Length) L(mm) | 40 | Table Size (Width) W(mm) | 25 |
Stroke (Z Distance)(mm) | ±50 | Z-Axis Stage Surface | Perpendicular | Through Hole (Table Center Hole) | None |
Table Straightness(µm) | 30 | Table Parallelism(µm) | 80 | Feed Knob Position | Center of the entire axes |
Readable Resolution(mm) | 0.1 | Material detail | Aluminum | Load Capacity(kg) | 2 |
Weight(kg) | 0.7 |
Please check the type/dimensions/specifications of the part D4-118-L5W in the Dovetail Stage D4-118-L5W series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D4-118-L5W trong chuỗi Dovetail Stage D4-118-L5W.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy