(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
This is standard price, please register to see the actual price
Table Size (Length) L (Range Selectable)(mm) | 26~40 | Table Size (Width) W (Range Selectable)(mm) | 26~40 |
---|---|---|---|
Load Capacity (Range Selectable)(N) | 5~30 | Stroke (Range Selectable) | Up to ±10mm |
Feeding Method | Rack & pinion | Table Material | Aluminum |
Table Surface Treatment | Black Alumite | Travel Guide | Dovetail |
Table Size (Thickness) H (Range Selectable)(mm) | 25.1~30 | Product Category | Main Body |
Table Size (Length) L(mm) | 40 | Table Size (Width) W(mm) | 40 |
Show MoreXem thêm | |||
Load Capacity(N) | 24.52 | Stroke (X Distance)(mm) | ±10 |
Table Size (Thickness) H(mm) | 30 | Type | X-axis stage |
Feed Knob Position | Center of the entire axes | Clamp | Clamp Lever |
Through Hole (Table Center Hole) | None | Readable Resolution | 0.1 |
Weight(g) | 220 | - | - |
Show LessHiện ít hơn |
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Table Size (Length) L (Range Selectable)(mm) | 26~40 | Table Size (Width) W (Range Selectable)(mm) | 26~40 |
---|---|---|---|
Load Capacity (Range Selectable)(N) | 5~30 | Stroke (Range Selectable) | Up to ±10mm |
Feeding Method | Rack & pinion | Table Material | Aluminum |
Table Surface Treatment | Black Alumite | Travel Guide | Dovetail |
Table Size (Thickness) H (Range Selectable)(mm) | 25.1~30 | Product Category | Main Body |
Table Size (Length) L(mm) | 40 | Table Size (Width) W(mm) | 40 |
Show MoreXem thêm | |||
Load Capacity(N) | 24.52 | Stroke (X Distance)(mm) | ±10 |
Table Size (Thickness) H(mm) | 30 | Type | X-axis stage |
Feed Knob Position | Center of the entire axes | Clamp | Clamp Lever |
Through Hole (Table Center Hole) | None | Readable Resolution | 0.1 |
Weight(g) | 220 | - | - |
Show LessHiện ít hơn |
This is standard price, please register to see the actual price
Table Size (Length) L (Range Selectable)(mm) | 26~40 | Table Size (Width) W (Range Selectable)(mm) | 26~40 |
---|---|---|---|
Load Capacity (Range Selectable)(N) | 5~30 | Stroke (Range Selectable) | Up to ±10mm |
Feeding Method | Rack & pinion | Table Material | Aluminum |
Table Surface Treatment | Black Alumite | Travel Guide | Dovetail |
Table Size (Thickness) H (Range Selectable)(mm) | 25.1~30 | Product Category | Main Body |
Table Size (Length) L(mm) | 40 | Table Size (Width) W(mm) | 40 |
Show MoreXem thêm | |||
Load Capacity(N) | 24.52 | Stroke (X Distance)(mm) | ±10 |
Table Size (Thickness) H(mm) | 30 | Type | X-axis stage |
Feed Knob Position | Center of the entire axes | Clamp | Clamp Lever |
Through Hole (Table Center Hole) | None | Readable Resolution | 0.1 |
Weight(g) | 220 | - | - |
Show LessHiện ít hơn |
This is standard price, please register to see the actual price
Table Size (Length) L (Range Selectable)(mm) | 26~40 | Table Size (Width) W (Range Selectable)(mm) | 26~40 |
---|---|---|---|
Load Capacity (Range Selectable)(N) | 5~30 | Stroke (Range Selectable) | Up to ±10mm |
Feeding Method | Rack & pinion | Table Material | Aluminum |
Table Surface Treatment | Black Alumite | Travel Guide | Dovetail |
Table Size (Thickness) H (Range Selectable)(mm) | 25.1~30 | Product Category | Main Body |
Table Size (Length) L(mm) | 40 | Table Size (Width) W(mm) | 40 |
Show MoreXem thêm | |||
Load Capacity(N) | 24.52 | Stroke (X Distance)(mm) | ±10 |
Table Size (Thickness) H(mm) | 30 | Type | X-axis stage |
Feed Knob Position | Center of the entire axes | Clamp | Clamp Lever |
Through Hole (Table Center Hole) | None | Readable Resolution | 0.1 |
Weight(g) | 220 | - | - |
Show LessHiện ít hơn |
This is standard price, please register to see the actual price
Table Size (Length) L (Range Selectable)(mm) | 26~40 | Table Size (Width) W (Range Selectable)(mm) | 26~40 |
---|---|---|---|
Load Capacity (Range Selectable)(N) | 5~30 | Stroke (Range Selectable) | Up to ±10mm |
Feeding Method | Rack & pinion | Table Material | Aluminum |
Table Surface Treatment | Black Alumite | Travel Guide | Dovetail |
Table Size (Thickness) H (Range Selectable)(mm) | 25.1~30 | Product Category | Main Body |
Table Size (Length) L(mm) | 40 | Table Size (Width) W(mm) | 40 |
Show MoreXem thêm | |||
Load Capacity(N) | 24.52 | Stroke (X Distance)(mm) | ±10 |
Table Size (Thickness) H(mm) | 30 | Type | X-axis stage |
Feed Knob Position | Center of the entire axes | Clamp | Clamp Lever |
Through Hole (Table Center Hole) | None | Readable Resolution | 0.1 |
Weight(g) | 220 | - | - |
Show LessHiện ít hơn |
Table Size (Length) L (Range Selectable)(mm) | 26~40 | Table Size (Width) W (Range Selectable)(mm) | 26~40 | Load Capacity (Range Selectable)(N) | 5~30 |
---|---|---|---|---|---|
Stroke (Range Selectable) | Up to ±10mm | Feeding Method | Rack & pinion | Table Material | Aluminum |
Table Surface Treatment | Black Alumite | Travel Guide | Dovetail | Table Size (Thickness) H (Range Selectable)(mm) | 25.1~30 |
Product Category | Main Body | Table Size (Length) L(mm) | 40 | Table Size (Width) W(mm) | 40 |
Load Capacity(N) | 24.52 | Stroke (X Distance)(mm) | ±10 | Table Size (Thickness) H(mm) | 30 |
Type | X-axis stage | Feed Knob Position | Center of the entire axes | Clamp | Clamp Lever |
Through Hole (Table Center Hole) | None | Readable Resolution | 0.1 | Weight(g) | 220 |
Please check the type/dimensions/specifications of the part D1-418-L5W in the Dovetail Stage D1-418-L5W series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D1-418-L5W trong chuỗi Dovetail Stage D1-418-L5W.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy