(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brass Two Touch CT Series【20-50 Pieces Per Package】 (CT4-2-01)

Brass Two Touch CT Series (CT4-2-01)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,912,688VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A type with included insert that has excellent pressure and vibration resistance.
· A two-touch type fitting that allows for more reliable connection and securing of the tube.
· The screw part has been coated, making efficient piping possible.
[Applications]
· Screw tightening type fitting that is easy to connect/disconnect and has high tube retention in compact piping spaces.
· Easy to use with equipment or in piping environments with intense shocks and vibration.

 
Part Number
CT4-2-01
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngTube Outer Dia.
(mm)
Tube Inner Dia.
(mm)
L E A H1(Hex) H2(Hex) ORIFICE ØD
(mm)
T
(mm)
Weight
(g)

3,842,957 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 4218.024.010.010101.04R 1/827.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw ⇔ tube connection Tube-to-Tube Connection Shape T Screw-to-Tube Multipoint Connection Shape T
Related Components, Shapes, Types Insert Material Copper Screw Types R
Operating fluid Air, normal operating fluid, water Negative pressure -750mmHg(-750Torr) Operating Temperature Range -40℃~80℃

Please check the type/dimensions/specifications of the part CT4-2-01 in the Brass Two Touch CT Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CT4-2-01 trong chuỗi Brass Two Touch CT Series.

Products like this...

Part Number
CT10-8-02
CT10-8-03
CT10-8-04
CT4-2-02
CT4-2.5-01
CT6-4-01
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngTube Outer Dia.
(mm)
Tube Inner Dia.
(mm)
L E A H1(Hex) H2(Hex) ORIFICE ØD
(mm)
T
(mm)
Weight
(g)

3,364,533 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 10824.031.313.017146.510R 1/474.0

3,424,942 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 10826.031.314.017146.510R 3/878.0

4,195,732 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 10835.031.319.017186.510R 1/2121.0

3,990,350 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 4223.026.013.010121.04R 1/436.0

4,070,087 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 42.518.024.010.010101.34R 1/827.0

2,912,688 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 6418.025.210.012102.56R 1/831.0