(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brass Two Touch CL Series (Inch Size)【25-100 Pieces Per Package】 (Part Number)

Brass Two Touch CL Series (Inch Size)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,342,447VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
CL-3/8-04
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngTube Outer Dia.
(mm)
Tube Inner Dia.
(mm)
L E A H1(Hex) H2(Hex) ORIFICE ØD
(mm)
T
(mm)
Weight
(g)

2,673,477 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 3833.032.719.017145.53/8R 1/277.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw ⇔ tube connection Screw-to-Tube Connection Shape Elbow Related Components, Shapes, Types Insert
Material Copper Screw Types R Operating fluid Air, normal operating fluid, water
Operating Pressure 0~150PSI/0~9.9Kgf/㎠(0~990kPa) Negative pressure -750mmHg(-750Torr) Operating Temperature Range -40℃~80℃

Please check the type/dimensions/specifications of the part CL-3/8-04 in the Brass Two Touch CL Series (Inch Size) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CL-3/8-04 trong chuỗi Brass Two Touch CL Series (Inch Size).

Products like this...

Part Number
CL-1/4-01
CL-1/4-02
CL-1/4-03
CL-5/16-01
CL-5/16-02
CL-5/16-03
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngTube Outer Dia.
(mm)
Tube Inner Dia.
(mm)
L E A H1(Hex) H2(Hex) ORIFICE ØD
(mm)
T
(mm)
Weight
(g)

3,869,535 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 1419.025.010.012103.21/4R 1/823.0

2,342,447 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 1422.027.012.512123.21/4R 1/429.0

2,832,950 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 1425.027.514.012143.21/4R 3/844.0

2,540,582 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 51619.527.910.014124.55/16R 1/832.0

2,608,238 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 51622.027.912.514124.55/16R 1/435.0

3,990,350 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 51625.028.414.014144.55/16R 3/845.0