(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Brass Two Touch CL Series (Inch Size)【25-100 Pieces Per Package】

Brass Two Touch CL Series (Inch Size)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,342,447VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
CL-1/2-02
CL-1/2-03
CL-1/2-04
CL-1/4-01
CL-1/4-02
CL-1/4-03
CL-1/4-04
CL-3/8-01
CL-3/8-02
CL-3/8-03
CL-3/8-04
CL-5/16-01
CL-5/16-02
CL-5/16-03
CL-5/16-04
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngTube Outer Dia.
(mm)
Tube Inner Dia.
(mm)
L E A H1(Hex) H2(Hex) ORIFICE ØD
(mm)
T
(mm)
Weight
(g)

4,070,087 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 1225.032.613.519148.01/2R 1/450.0

4,135,328 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 1225.032.614.019148.01/2R 3/855.0

2,673,477 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1233.034.619.019148.01/2R 1/278.0

3,869,535 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 1419.025.010.012103.21/4R 1/823.0

2,342,447 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 1422.027.012.512123.21/4R 1/429.0

2,832,950 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 1425.027.514.012143.21/4R 3/844.0

3,045,585 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 1432.028.518.012143.21/4R 1/270.0

2,342,447 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 3819.527.710.017125.53/8R 1/836.0

3,470,848 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 3822.027.712.517125.53/8R 1/437.0

3,671,400 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 3825.031.214.017145.53/8R 3/852.0

2,673,477 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 3833.032.719.017145.53/8R 1/277.0

2,540,582 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 51619.527.910.014124.55/16R 1/832.0

2,608,238 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 51622.027.912.514124.55/16R 1/435.0

3,990,350 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 51625.028.414.014144.55/16R 3/845.0

2,540,582 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 51632.029.318.014144.55/16R 1/272.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw ⇔ tube connection Screw-to-Tube Connection Shape Elbow Related Components, Shapes, Types Insert
Material Copper Screw Types R Operating fluid Air, normal operating fluid, water
Operating Pressure 0~150PSI/0~9.9Kgf/㎠(0~990kPa) Negative pressure -750mmHg(-750Torr) Operating Temperature Range -40℃~80℃