(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Facilitates fluid handling and features a vacuum resistance of 10 mmHg when removed. enabling it to be used for a wide range of applications
· A mid- to high-pressure coupler in which the socket and plug both have an opening/closing valve built in,
making it much more durable and airtight than conventional couplers
· Both paths of this coupler open and close, giving it superior safety.
[Applications]
· Coupler for piping and facilities used for steam, oil, chemicals, air, etc.
Part Number |
---|
TP-01P |
TP-02P |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | T | L | A | B | H(Hex) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
5,544,018 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | Rc 1/8 | 26 | 8.5 | 15.5 | 14 | 14.8 | ||
3,258,217 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | Rc 1/4 | 34 | 11 | 18 | 17 | 30.6 |