(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A type with included insert that has excellent pressure and vibration resistance.
· A two-touch type fitting that allows for more reliable connection and securing of the tube.
· The screw part has been coated, making efficient piping possible.
[Applications]
· Screw tightening type fitting that is easy to connect/disconnect and has high tube retention in compact piping spaces.
· Easy to use with equipment or in piping environments with intense shocks and vibration.
Part Number |
---|
CK-0802 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | L | A | H1(Hex) | H2(Hex) | ØD (mm) | T (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,622,397 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 29.0 | 9.0 | 14 | 17 | 8 | R 1/4 | 5.0 |
Loading...Tải…
Connection Types | Screw ⇔ tube connection |
---|
Please check the type/dimensions/specifications of the part CK-0802 in the Two Touch Fitting CK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CK-0802 trong chuỗi Two Touch Fitting CK Series.
Part Number |
---|
CK-0601 |
CK-0602 |
CK-0801 |
CK-0803 |
CK-1002 |
CK-1003 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | L | A | H1(Hex) | H2(Hex) | ØD (mm) | T (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,404,930 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 28.5 | 7.0 | 12 | 13 | 6 | R 1/8 | 3.0 | ||
1,453,255 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 30.5 | 9.0 | 12 | 15 | 6 | R 1/4 | 4.0 | ||
1,574,068 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 30.0 | 9.0 | 14 | 14 | 8 | R 1/8 | 5.0 | ||
1,767,370 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 31.7 | 10.2 | 14 | 19 | 8 | R 3/8 | 6.0 | ||
1,839,862 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 33.4 | 9.2 | 17 | 17 | 10 | R 1/4 | 7.0 | ||
1,163,303 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 34.9 | 10.2 | 17 | 19 | 10 | R 3/8 | 7.0 |