(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
STOP FITTING SPL Series【25-1,000 Pieces Per Package】

STOP FITTING SPL Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,256,138VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·A quick-connect fitting for screw mounting direction. [Materials]·Standard (PBT).

 
Part Number
SPL-04-01
SPL-04-M5
SPL-04-M6
SPL-06-01
SPL-06-02
SPL-06-M5
SPL-08-01
SPL-08-02
SPL-08-03
SPL-10-02
SPL-10-03
SPL-10-04
SPL-12-03
SPL-12-04
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T L E A B H Weight
(g)

5,379,710 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410R 1/824.529.5814.81015

11,021,723 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 410M5×0.8p20.529.54.014.81013

11,021,723 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 410M6×1.0p20.629.54.114.81014

5,717,988 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612R 1/826.532.8816.41422

5,862,965 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612R 1/429.532.81016.41227

108,180,308 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 612M5×0.8p22.532.84.016.41219

6,273,733 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 814R 1/82842.9818.41432.0

6,503,282 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 814R 1/43142.91018.41438

7,288,572 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 814R 3/83242.91118.41744.0

4,256,138 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017R 1/431.549.01020.21757

4,352,790 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017R 3/832.549.01120.21764.0

4,878,333 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017R 1/235.549.01420.22180.0

5,790,478 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1219R 3/835.457.51122.41978.0

5,929,413 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1219R 1/238.457.51422.42191

Loading...Tải…

  1. 1