(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Turn the handle to easily switch the compressed air of pneumatic machinery on/off.
· Maintenance and inspections can be done with the remaining pressure removed from inside of the machine.
· When the 3-way valve is off, the remaining pressure on the machine side is released into the atmosphere, while incoming air is cut off simultaneously.
[Applications]
· Use for opening and closing the air pressure of pneumatic devices.
Part Number |
---|
HBVU-06-06 |
HBVU-08-08 |
HBVU-10-10 |
HBVU-12-12 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD1 (mm) | ØD2 (mm) | B1 (mm) | B2 (mm) | ØP1 (mm) | ØP2 (mm) | L1 (mm) | L2 (mm) | E1 (mm) | E2 (mm) | H (mm) | ØC (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,072,163 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 6 | 6 | 16.1 | 16.1 | 15.5 | 15.5 | 9.5 | 34.5 | 25.9 | 51.7 | 19 | 19.2 | 16 | ||
3,337,953 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 8 | 8 | 17.5 | 17.5 | 17.6 | 17.6 | 9.5 | 34.5 | 26.8 | 53.5 | 19 | 19.2 | 17.4 | ||
2,327,948 VND | 1 Pack(s) | 15 Pieces Per Package 15 Pieces Per Package | 6 Day(s) | 10 | 10 | 20.1 | 20.1 | 20 | 20 | 12.5 | 42.3 | 31.5 | 63 | 26.3 | 24.2 | 29 | ||
2,487,425 VND | 1 Pack(s) | 15 Pieces Per Package 15 Pieces Per Package | 6 Day(s) | 12 | 12 | 23.7 | 23.7 | 23 | 23 | 12.5 | 42.3 | 35.2 | 70.4 | 26.3 | 24.2 | 35.4 |
Loading...Tải…
Material | Brass | Applicable Fluid | Air | Operating Temperature Range(°C) | 0::60 |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | 0Kgf::9.9Kgf |