(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Turn the handle to easily switch the compressed air of pneumatic machinery on/off.
· Maintenance and inspections can be done with the remaining pressure removed from inside of the machine.
· When the 3-way valve is off, the remaining pressure on the machine side is released into the atmosphere, while incoming air is cut off simultaneously.
[Applications]
· Use for opening and closing the air pressure of pneumatic devices.
Part Number |
---|
HVC-0401 |
HVC-0402 |
HVC-0403 |
HVC-0601 |
HVC-0602 |
HVC-0603 |
HVC-0801 |
HVC-0802 |
HVC-0803 |
HVC-1002 |
HVC-1003 |
HVC-1004 |
HVC-1202 |
HVC-1203 |
HVC-1204 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | L1 (mm) | L2 (mm) | ØC (mm) | ØP (mm) | T (mm) | E (mm) | A (mm) | B (mm) | H (Hex) (mm) | N (mm) | K1 (mm) | K2 (mm) | M1 (mm) | ØD (mm) | M (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,362,117 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 25.1 | 35.6 | 16.3 | 10.5 | R 1/8 | 40.3 | 8 | 14.8 | 14 | 18 | 11.1 | 21.6 | 8.2 | 4 | 19 | 33 | ||
3,482,930 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 25.1 | 38.6 | 16.3 | 10.5 | R 1/4 | 40.3 | 10 | 14.8 | 14 | 18 | 11.1 | 24.6 | 8.2 | 4 | 19 | 36.1 | ||
3,712,477 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 25.1 | 39.6 | 16.3 | 10.5 | R 3/8 | 40.3 | 11 | 14.8 | 17 | 18 | 11.1 | 25.6 | 8.2 | 4 | 19 | 41.3 | ||
3,470,848 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 26.2 | 35.6 | 16.3 | 12.5 | R 1/8 | 40.3 | 8 | 16.4 | 14 | 18 | 12.2 | 21.6 | 8.2 | 6 | 19 | 37 | ||
3,682,273 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 26.2 | 38.6 | 16.3 | 12.5 | R 1/4 | 40.3 | 10 | 16.4 | 14 | 18 | 12.2 | 24.6 | 8.2 | 6 | 19 | 37 | ||
3,821,212 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 26.2 | 39.6 | 16.3 | 12.5 | R 3/8 | 40.3 | 11 | 16.4 | 17 | 18 | 12.2 | 25.6 | 8.2 | 6 | 19 | 47 | ||
3,658,110 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 27.4 | 35.6 | 16.3 | 14.8 | R 1/8 | 40.3 | 8 | 18.3 | 14 | 18 | 13.4 | 21.6 | 8.2 | 8 | 19 | 35 | ||
3,772,883 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 27.4 | 38.6 | 16.3 | 14.8 | R 1/4 | 40.3 | 10 | 18.3 | 14 | 18 | 13.4 | 24.6 | 8.2 | 8 | 19 | 41 | ||
3,893,698 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 27.4 | 39.6 | 16.3 | 14.8 | R 3/8 | 40.3 | 11 | 18.3 | 17 | 18 | 13.4 | 25.6 | 8.2 | 8 | 19 | 48 | ||
3,197,810 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 6 Day(s) | 31 | 39.5 | 19.3 | 17.5 | R 1/4 | 40.5 | 10 | 20.2 | 17 | 21.2 | 14.5 | 23 | 10.9 | 10 | 24 | 58 | ||
3,284,797 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 6 Day(s) | 31 | 40.5 | 19.3 | 17.5 | R 3/8 | 40.5 | 11 | 20.2 | 17 | 21.2 | 14.5 | 24 | 10.9 | 10 | 24 | 61 | ||
3,371,782 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 6 Day(s) | 31 | 43.5 | 19.3 | 17.5 | R 1/2 | 40.5 | 14 | 20.2 | 21 | 21.2 | 14.5 | 27 | 10.9 | 10 | 24 | 82 | ||
3,444,272 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 6 Day(s) | 34.1 | 41.1 | 19.3 | 20.5 | R 1/4 | 40.5 | 10 | 22.9 | 19 | 21.2 | 17.6 | 24.6 | 10.9 | 12 | 24 | 69 | ||
3,463,602 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 6 Day(s) | 34.1 | 42.1 | 19.3 | 20.5 | R 3/8 | 40.5 | 11 | 22.9 | 19 | 21.2 | 17.6 | 25.6 | 10.9 | 12 | 24 | 68 | ||
3,632,740 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 6 Day(s) | 34.1 | 45.1 | 19.3 | 20.5 | R 1/2 | 40.5 | 14 | 22.9 | 21 | 21.2 | 17.6 | 28.6 | 10.9 | 12 | 24 | 76 |
Loading...Tải…
Material | Brass | Applicable Fluid | Air | Operating Temperature Range(°C) | 0::60 |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | 0Kgf::9.9Kgf |