(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Speed Controller NSCP Series【15-25 Pieces Per Package】

Speed Controller NSCP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,887,898VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features and applications]
· Valve used for speed control and residual pressure release
· Easy flow rate control by fine flow rate adjustment
· Allows control to a constant speed

 
Part Number
NSCP-04-01
NSCP-04-02
NSCP-06-01
NSCP-06-02
NSCP-06-03
NSCP-06-04
NSCP-08-01
NSCP-08-02
NSCP-08-03
NSCP-08-04
NSCP-10-01
NSCP-10-02
NSCP-10-03
NSCP-10-04
NSCP-12-02
NSCP-12-03
NSCP-12-04
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T E1 E2 A B L1
(mm)
L2 (MIN)
(mm)
L2(MAX)
(mm)
H
(mm)
Mass
(g)

4,729,730 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 410.5R 1/823.378.215.315.152.457.61129.1

4,937,532 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 410.5R 1/425.391115.318.451.357.11540.2

4,671,740 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 612.5R 1/824.278.216.415.152.457.61129.8

4,758,727 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 612.5R 1/426.291116.418.451.357.11541.1

5,730,070 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 612.5R 3/827.71112.216.421.95764.41965.7

3,887,898 VND

1 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

6 Day(s) 612.5R 1/230.81416.516.426.563.470.624103

4,836,047 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 814.5R 1/825.978.218.316.252.457.61130.8

4,836,047 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 814.5R 1/427.991118.319.251.357.11542.1

5,759,067 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 814.5R 3/828.91112.218.321.95764.41966.6

4,519,997 VND

1 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

6 Day(s) 814.5R 1/231.81416.518.326.563.470.624103.8

5,406,288 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.5R 1/827.978.219.717.752.457.61132.6

5,406,288 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.5R 1/429..991119.720.751.357.11543.9

5,817,057 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.5R 3/83111.212.219.723.25764.41968.3

4,691,070 VND

1 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

6 Day(s) 1017.5R 1/233.41416.519.726.563.470.624105.5

6,822,228 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1220.5R 1/433.391122.422.251.357.11546.9

7,141,177 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1220.5R 3/833.711.512.221.9245764.41971.1

4,769,358 VND

1 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

6 Day(s) 1220.5R 1/236.11416.521.92863.470.624107.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed controller Main Body Shape Related parts Material Resin
Thread Material Brass Operating Temp. Range(°C) 0::60 Operating Pressure Range(MPa) 0kgf::9.9kgf
Operating fluid Compressed air Negative pressure -750mmHg(-750Torr)