(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features and applications]
· Quick exhaust valve + allows adjustment of exhaust speed
· Achieves high speed driving of cylinders
· One-touch fitting speed controller with a built-in silencer.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | T | E1 | E2 | A | B | H(Hex) | L1 (mm) | L2 (MIN) (mm) | L2(MAX) (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11,886,750 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 4 | 10.3 | M3X0.5p | 25.8 | 4.9 | 3 | 14.8 | 8 | 11.9 | 32.2 | 34.7 | 11.4 | ||
8,697,263 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 6 | .5 | M5X0.8p | 26.4 | 4.9 | 3.6 | 16.5 | 8 | 11.9 | 32.2 | 34.7 | 12.3 | ||
7,040,660 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 6 Day(s) | 6 | 12.5 | R1/8 | 29.3 | 8.8 | 8 | 16.5 | 10 | 24.5 | 63.3 | 72 | 21.5 | ||
7,319,017 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 6 Day(s) | 6 | 12.5 | R1/4 | 31.3 | 8.8 | 10 | 16.5 | 14 | 24.5 | 63.3 | 72 | 26.3 | ||
5,592,827 VND | 1 Pack(s) | 15 Pieces Per Package 15 Pieces Per Package | 6 Day(s) | 8 | 14.8 | R1/8 | 34.5 | 12 | 8 | 18.3 | 14 | 29.8 | 73.2 | 82.3 | 40 | ||
5,592,827 VND | 1 Pack(s) | 15 Pieces Per Package 15 Pieces Per Package | 6 Day(s) | 8 | 14.8 | R1/4 | 37.5 | 12 | 10 | 18.3 | 14 | 29.8 | 73.2 | 82.3 | 42.9 | ||
5,958,165 VND | 1 Pack(s) | 15 Pieces Per Package 15 Pieces Per Package | 6 Day(s) | 8 | 14.8 | R3/8 | 38.5 | 12 | 11 | 18.3 | 17 | 29.8 | 73.2 | 82.3 | 48.5 | ||
7,319,017 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 6 Day(s) | 8 | 14.8 | R1/8 | 29.3 | 8.8 | 8 | 18.3 | 10 | 26.5 | 65.1 | 71.7 | 22.5 | ||
7,319,017 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 6 Day(s) | 8 | 14.8 | R1/4 | 31.3 | 8.8 | 10 | 18.3 | 14 | 26.5 | 65.1 | 71.7 | 27.4 | ||
3,970,247 VND | 1 Pack(s) | 9 Pieces Per Package 9 Pieces Per Package | 6 Day(s) | 10 | 17.5 | R1/4 | 42.4 | 15 | 10 | 20.1 | 19 | 34.4 | 80.1 | 88.6 | 72.5 | ||
3,970,247 VND | 1 Pack(s) | 9 Pieces Per Package 9 Pieces Per Package | 6 Day(s) | 10 | 17.5 | R3/8 | 43.4 | 15 | 11 | 20.1 | 19 | 34.4 | 80.1 | 88.6 | 76.5 | ||
4,085,068 VND | 1 Pack(s) | 9 Pieces Per Package 9 Pieces Per Package | 6 Day(s) | 10 | 17.5 | R1/2 | 46.4 | 15 | 14 | 20.1 | 21 | 34.4 | 80.1 | 88.6 | 85.2 | ||
5,958,165 VND | 1 Pack(s) | 15 Pieces Per Package 15 Pieces Per Package | 6 Day(s) | 10 | 17.5 | R1/8 | 34.5 | 12 | 8 | 20.1 | 14 | 31.7 | 75 | 84.1 | 41.7 | ||
5,958,165 VND | 1 Pack(s) | 15 Pieces Per Package 15 Pieces Per Package | 6 Day(s) | 10 | 17.5 | R1/4 | 37.5 | 12 | 10 | 20.1 | 14 | 31.7 | 75 | 84.1 | 44.7 | ||
5,958,165 VND | 1 Pack(s) | 15 Pieces Per Package 15 Pieces Per Package | 6 Day(s) | 10 | 20.5 | R3/8 | 38.5 | 12 | 11 | 20.1 | 17 | 31.7 | 75 | 84.1 | 50.2 | ||
3,970,247 VND | 1 Pack(s) | 9 Pieces Per Package 9 Pieces Per Package | 6 Day(s) | 12 | 20.5 | R1/4 | 42.4 | 15 | 10 | 23.1 | 19 | 31.7 | 83.1 | 91.6 | 75.2 | ||
3,970,247 VND | 1 Pack(s) | 9 Pieces Per Package 9 Pieces Per Package | 6 Day(s) | 12 | 20.5 | R3/8 | 43.4 | 15 | 11 | 23.1 | 19 | 31.7 | 83.1 | 91.6 | 79.2 | ||
4,085,068 VND | 1 Pack(s) | 9 Pieces Per Package 9 Pieces Per Package | 6 Day(s) | 12 | 20.5 | R1/2 | 46.4 | 15 | 14 | 23.1 | 21 | 31.7 | 83.1 | 91.6 | 88.1 |
Loading...Tải…
Type | Speed controller | Main Body Shape | Related parts | Material | Resin |
---|---|---|---|---|---|
Thread Material | Brass | Operating Temp. Range(°C) | 0::60 | Operating Pressure Range(MPa) | 0kgf::9.9kgf |
Operating fluid | Compressed air | Negative pressure | -750mmHg(-750Torr) |