(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Speed Controller NSC (DC) Series【20-50 Pieces Per Package】

Speed Controller NSC (DC) Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,400,778VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Easy flow rate control by fine flow rate adjustment.
· The miniaturized product takes up less space when mounted to equipment.
[Applications]
· Valve used for speed control of pneumatic actuators.
· Mainly used with air actuators.

 
Part Number
NSC-03M5-DC
NSC-04M5-DC
NSC-06M5-DC
NSC-0401-DC
NSC-0402-DC
NSC-0601-DC
NSC-0602-DC
NSC-0603-DC
NSC-0604-DC
NSC-0801-DC
NSC-0802-DC
NSC-0803-DC
NSC-0804-DC
NSC-1001-DC
NSC-1002-DC
NSC-1003-DC
NSC-1004-DC
NSC-1202-DC
NSC-1203-DC
NSC-1204-DC
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T E1 E2 A B L1
(mm)
L2 (MIN)
(mm)
Mass
(g)

5,324,135 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 37.8M5X0.8p16.55.03.611.39.623.26.0

5,014,853 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.5M5X0.8p20.25.03.614.810.323.27.0

4,618,583 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.5M5X0.8p22.75.03.616.411.423.29.0

5,014,853 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.5R1/823.378.215.315.131.516.0

5,217,818 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.5R1/425.391115.318.437.035.0

5,043,847 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.5R1/824.278.216.415.131.518

5,217,818 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.5R1/426.291116.418.437.033.0

3,400,778 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 612.5R3/827.71112.216.421.943.363.0

3,406,577 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 612.5R1/230.81416.516.426.550.2108.0

5,362,795 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 814.5R1/825.978.218.316.231.520.0

5,362,795 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 814.5R1/427.991118.319.237.034.0

3,400,778 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 814.5R3/828.91112.218.321.943.364.0

3,897,563 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 814.5R1/231.81416.518.326.550.2100.0

3,429,773 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.5R1/827.978.219.717.731.526.0

3,487,765 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.5R1/429.991119.720.737.038.0

3,487,765 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.5R3/83111.212.219.723.243.363.0

4,106,330 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 1017.5R1/233.41416.519.726.550.2103

4,768,392 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1220.5R1/433.391122.422.237.042.0

5,082,507 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1220.5R3/833.711.512.221.92443.365.0

4,434,945 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 1220.5R1/236.11416.521.92850.2104.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed controller Main Body Shape Elbow Material Resin
Thread Material Brass Operating Temp. Range(°C) 0℃/32°F::60℃/140°F Operating Pressure Range(MPa) 0::150PSI/9.9Kgf/㎠(990kPa)
Operating fluid Compressed air Negative pressure -750mmHg(-750Torr)