(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Speed Controller NSC (D) Series【20-50 Pieces Per Package】

Speed Controller NSC (D) Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,400,778VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Easy flow rate control by fine flow rate adjustment.
· The miniaturized product takes up less space when mounted to equipment.
[Applications]
· Valve used for speed control of pneumatic actuators.
· Mainly used with air actuators.

 
Part Number
NSC-03M5-D
NSC-04M5-D
NSC-06M5-D
NSC-0401-D
NSC-0402-D
NSC-0601-D
NSC-0602-D
NSC-0603-D
NSC-0604-D
NSC-0801-D
NSC-0802-D
NSC-0803-D
NSC-0804-D
NSC-1001-D
NSC-1002-D
NSC-1003-D
NSC-1004-D
NSC-1202-D
NSC-1203-D
NSC-1204-D
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T E1 E2 A B H(Hex) L1
(mm)
L2 (MIN)
(mm)
L2(MAX)
(mm)
Mass
(g)

5,324,135 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 37.8M5X0.8p16.55.03.611.389.620.422.98.0

5,014,853 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.5M5X0.8p20.25.03.614.8810.320.422.99.0

4,618,583 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.5M5X0.8p22.75.03.616.4811.420.422.910.0

5,014,853 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.5R1/823.378.215.31115.126.731.223.0

5,217,818 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.5R1/425.391115.31518.431.337.436.0

5,043,847 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.5R1/824.278.216.41115.126.731.221.0

5,217,818 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.5R1/426.291116.41518.431.337.437

3,400,778 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 612.5R3/827.71112.216.41921.937.042.970.0

3,406,577 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 612.5R1/230.81416.516.42426.543.049.3108.0

5,362,795 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 814.5R1/825.978.218.31116.226.731.222.0

5,362,795 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 814.5R1/427.991118.31519.231.337.438.0

3,400,778 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 814.5R3/828.91112.218.31921.937.042.971.0

3,897,563 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 814.5R1/231.81416.518.32426.543.049.3109.0

3,429,773 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.5R1/827.978.219.71117.726.731.226.0

3,487,765 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.5R1/429.991119.71520.731.337.442.0

3,487,765 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.5R3/83111.212.219.71923.237.042.973.0

4,106,330 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 1017.5R1/233.41416.519.72426.543.049.3110

4,768,392 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1220.5R1/433.391122.41522.231.337.445.0

5,082,507 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1220.5R3/833.711.512.221.9192437.042.975.0

4,434,945 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 1220.5R1/236.11416.521.9242843.049.3113.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed controller Main Body Shape Elbow Material Resin
Thread Material Brass Operating Temp. Range(°C) 0℃/32°F::60℃/140°F Operating Pressure Range(MPa) 0::150PSI/9.9Kgf/㎠(990kPa)
Operating fluid Compressed air Negative pressure -750mmHg(-750Torr)