(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Fitting PL-C Series【100 Pieces Per Package】

Compact Fitting PL-C Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,772,883VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·A quick-connect fitting for screw mounting direction. [Materials]·Standard (PBT).

 
Part Number
PL-03-M3C
PL-03-M5C
PL-03-M6C
PL-04-01C
PL-04-M3C
PL-04-M5C
PL-04-M6C
PL-06-01C
PL-06-M5C
PL-06-M6C
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T L E A B ORIFICE H X
(mm)
Y
(mm)
Weight
(g)

4,111,163 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 37.6M3×0.5p14.713.53.011.3489.27.24

4,231,978 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 37.6M5×0.8p15.313.53.611.3489.27.24

4,352,790 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 37.6M6×1.0p15.813.54.111.3489.27.24

4,062,837 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 48.7R 1/816.414.6811.871010.48.27

3,966,187 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 48.7M3×0.5p15.314.63.011.84810.48.24

3,772,883 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 48.7M5×0.8p15.914.63.611.84810.48.24

4,062,837 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 48.7M6×1.0p16.414.64.111.84810.48.24

4,159,488 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 610.8R 1/817.415.5812.871012.410.27

3,869,535 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 610.8M5×0.8p16.915.53.612.84812.410.24

4,159,488 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 610.8M6×1.0p17.415.54.112.85812.410.25

Loading...Tải…

  1. 1