(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PP Series【50-100 Pieces Per Package】

One-touch Fitting PP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,888,185VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PP-0400
PP-0600
PP-0800
PP-1000
PP-1200
PP-1600
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP L A Weight
(g)

1,888,185 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 4430.018.01.0

1,984,837 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 6634.020.01.0

2,105,652 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 8838.022.02.0

2,298,953 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 101042.025.03.0

2,443,932 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 12124628.04

2,141,895 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 16165030.08.

Loading...Tải…

  1. 1