(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PWJ-0604 |
PWJ-0806 |
PWJ-1008 |
PWJ-1210 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD1 | ØD2 | ØP | L | A | B | ORIFICE | J | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,270,978 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 4 | 10.5 | 57.4 | 25.0 | 15.5 | 2.6 | 10.5 | 6 | ||
2,927,187 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | 8 | 6 | 12.5 | 61.9 | 26.0 | 16.9 | 4 | 12.5 | 10 | ||
3,168,813 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | 10 | 8 | 14.5 | 63.9 | 28.0 | 18.6 | 5.6 | 14.5 | 13 | ||
2,244,588 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 12 | 10 | 17.6 | 64.5 | 30.0 | 20.3 | 7.5 | 17.6 | 20 |