(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PLJ-0400 |
PLJ-0600 |
PLJ-0604 |
PLJ-0800 |
PLJ-0806 |
PLJ-1008 |
PLJ-1200 |
PLJ-1210 |
PLJ-1600 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD1 | ØD2 | ØP | L | E | A | B | ORIFICE | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,135,328 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 4 | 4 | 10.5 | 28.4 | 18.5 | 22.0 | 14.8 | 2.0 | 4 | ||
4,231,978 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 6 | 12.5 | 31.4 | 20.3 | 24.0 | 16.4 | 4 | 9 | ||
5,295,140 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 4 | 10.5 | 38.5 | 18.5 | 25.0 | 14.8 | 2.5 | 6 | ||
2,492,255 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | 8 | 8 | 14.8 | 34.1 | 22.6 | 26.0 | 18.3 | 6 | 8 | ||
3,072,163 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | 8 | 6 | 12.5 | 41.5 | 20.3 | 26.0 | 16.4 | 4 | 8 | ||
3,627,907 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | 10 | 8 | 14.8 | 45.0 | 22.9 | 28.0 | 18.3 | 5.6 | 9 | ||
1,833,820 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 12 | 12 | 20.5 | 41.5 | 28.1 | 30.0 | 22.9 | 9 | 17 | ||
2,160,018 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 12 | 10 | 17.5 | 48.0 | 24.6 | 30.0 | 20.2 | 7.5 | 14 | ||
3,275,128 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 6 Day(s) | 16 | 16 | 25.5 | 59.8 | 32.8 | 32.0 | 24.1 | 12 | 36 |