(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Speed Controller NSS (OUT) Series【12-50 Pieces Per Package】

Speed Controller NSS (OUT) Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,023,837VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Easy flow rate control by fine flow rate adjustment.
· The miniaturized product takes up less space when mounted to equipment.
[Applications]
· Valve used for speed control of pneumatic actuators.
· Mainly used with air actuators.

 
Part Number
NSS-04M5-O
NSS-06M5-O
NSS-0401-O
NSS-0402-O
NSS-0601-O
NSS-0602-O
NSS-0603-O
NSS-0801-O
NSS-0802-O
NSS-0803-O
NSS-0804-O
NSS-1002-O
NSS-1003-O
NSS-1004-O
NSS-1202-O
NSS-1203-O
NSS-1204-O
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T E1 E2 A C B H(Hex) L1
(mm)
L2 (MIN)
(mm)
L2(MAX)
(mm)
Mass
(g)

5,681,745 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.5M5x0.8p12.35.23.620.314.889.627.129.19.2

6,000,693 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.5M5x0.8p13.35.23.622.416.489.627.129.110.2

6,261,652 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.5R1/814.378.220.314.81115.135.540.719.4

6,725,577 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.5R1/417.89.21120.314.81518.440.346.636.1

3,347,620 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 612.5R1/815.078.224.016.41115.135.540.721.1

3,569,917 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 612.5R1/420.39.21125.916.41518.440.346.638.7

4,507,433 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 612.5R3/823.311.512.225.916.41921.946.954.970.2

3,536,088 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 814.8R1/816.278.224.918.31115.635.540.722.1

3,569,917 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 814.8R1/419.39.21128.318.31518.440.346.639.8

4,507,433 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 814.8R3/824.611.512.229.318.31922.446.954.971.4

5,138,565 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 814.8R1/226.614.316.529.318.32426.65460.1110

3,480,032 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 1017.5R1/420.39.21130.720.21518.440.346.642.2

3,874,368 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 1017.5R3/824.611.512.231.720.21922.446.954.973.5

3,320,750 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

6 Day(s) 1017.5R1/226.714.316.533.120.22426.75460.1112.5

3,023,837 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

6 Day(s) 1220.5R1/421.89.21133.422.91518.440.346.644.1

3,193,170 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

6 Day(s) 1220.5R3/824.611.512.234.422.91922.446.954.979.0

3,362,503 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

6 Day(s) 1220.5R1/226.714.316.535.822.92426.75460.1115.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed controller Main Body Shape Related parts Material Resin
Thread Material Brass Operating Temp. Range(°C) 0::60 Operating Pressure Range(MPa) 0kgf::9.9kgf
Operating fluid Compressed air Negative pressure -750mmHg(-750Torr)