(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PH Series【20-100 Pieces Per Package】

One-touch Fitting PH Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,598,490VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PH-03M5
PH-04M5
PH-04M6
PH-06M5
PH-06M6
PH-0401
PH-0402
PH-0601
PH-0602
PH-0603
PH-0604
PH-0801
PH-0802
PH-0803
PH-0804
PH-1001
PH-1002
PH-1003
PH-1004
PH-1202
PH-1203
PH-1204
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T A B ORIFICE H L1
(mm)
L2
(mm)
E1
(mm)
E2
(mm)
Weight
(g)

7,982,873 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 37.8M5×0.8p3.611.32.089.618.216.65.07

4,672,571 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.5M5×0.8p3.614.82.0810.318.220.25.08

4,793,384 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.5M6×1.0p4.114.82.5814.120.720.25.09

3,546,918 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.5M5×0.8p3.616.42.0811.418.222.75.09

3,637,627 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.5M6×1.0p4.116.43813.020.722.75.010

3,345,037 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.5R 1/8815.331114.925.523.37.015

3,558,331 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.5R 1/41015.331517.428.825.39.027

3,459,043 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.5R 1/8816.44.51114.925.524.27.016

3,705,509 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.5R 1/41016.451517.428.826.29.027

2,698,248 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 612.5R 3/81116.451919.932.727.711.048

2,901,764 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 612.5R 1/21416.452424.038.730.714.074.0

3,946,707 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 814.8R 1/8818.351116.025.525.97.017

3,689,652 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 814.8R 1/41018.36.61518.228.827.99.028

2,598,490 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 814.8R 3/81118.361919.932.728.911.050

3,635,759 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 814.8R 1/21418.36.52424.038.731.814.077.0

2,663,501 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.5R 1/8819.751117.525.528.17.017

2,732,054 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.5R 1/41019.76.41519.728.829.99.032.0

2,720,641 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.5R 3/81119.78.21921.232.731.011.251.0

2,997,061 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 1017.5R 1/21419.782424.038.733.414.078.0

3,422,131 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1220.5R 1/41022.471521.228.833.39.035

3,474,863 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1220.5R 3/81121.99.61922.032.733.711.553

4,404,938 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 1220.5R 1/21421.99.52425.538.736.114.082.0

Loading...Tải…

  1. 1