(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PXT Series【25-50 Pieces Per Package】

One-touch Fitting PXT Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,999,675VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PXT-04-01
PXT-04-02
PXT-06-01
PXT-06-02
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T L E A B ORIFICE H M J Weight
(g)

5,331,383 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.5R1/841.721.2815.341013.910.619

5,633,418 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.5R1/444.721.21015.341413.910.623.0

2,999,675 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 612.8R1/843.025.6816.461215.512.724

3,138,610 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 612.8R1/44625.61016.461415.512.730

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

ØC 3.3