(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PWT Series【25-100 Pieces Per Package】

One-touch Fitting PWT Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,074,543VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PWT-04M5
PWT-04M6
PWT-06M5
PWT-06M6
PWT-0401
PWT-0402
PWT-0403
PWT-0601
PWT-0602
PWT-0603
PWT-0604
PWT-0801
PWT-0802
PWT-0803
PWT-0804
PWT-1001
PWT-1002
PWT-1003
PWT-1004
PWT-1201
PWT-1202
PWT-1203
PWT-1204
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T L A B ORIFICE H J Weight
(g)

9,070,199 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 410.5M5×0.8p39.44.015.52.51010.511

9,480,966 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 410.5M6×1.0p39.54.115.531010.511

5,566,594 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.5M5×0.8p40.44.016.92.51212.516

5,771,978 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.5M6×1.0p40.54.116.931212.516

8,466,131 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 410.5R 1/843.4815.531010.512

9,674,269 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 410.5R 1/445.41015.531410.518

6,037,769 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 412.5R 3/846.41115.531712.527

5,204,153 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.5R 1/844.4816.941212.517

5,324,966 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.5R 1/447.41016.941412.522

6,037,769 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 615R 3/848.41116.941715.032.0

4,213,479 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 615R 1/251.41416.942115.054

5,711,569 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 814.5R 1/847.4818.661414.522

5,675,326 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 814.5R 1/450.41018.661414.524

6,400,209 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 814.5R 3/851.41118.661714.538

4,853,791 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 814.5R 1/254.41418.662114.550

4,074,543 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.6R 1/851.3820.361717.635

4,074,543 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.6R 1/454.31020.381717.637

4,207,438 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.6R 3/855.31120.381717.640

4,763,181 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.6R 1/258.31420.382117.663.0

4,853,791 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1221R 1/857.2822.76192154

4,883,996 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1221R 1/459.21022.79192152

5,119,584 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1221R 3/860.21122.710192153

5,131,664 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1221R 1/263.21422.710212166.0

Loading...Tải…

  1. 1