(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PMM Series【15-100 Pieces Per Package】

One-touch Fitting PMM Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,324,711VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PMM-0400
PMM-0600
PMM-0800
PMM-1000
PMM-1200
PMM-1600
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD T L E B ORIFICE H Weight
(g)

7,801,930 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 4M12×1.0p35.5414.831420

9,514,420 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 6M14×1.0p39.8416.451729

5,481,438 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 8M16×1.0p42.2518.471939

3,324,711 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 10M20×1.0p45.1519.792466.0

3,748,525 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 12M22×1.0p50.2521.911.02683.0

5,322,404 VND

1 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

6 Day(s) 16M27×1.0p53.1624.01232135.0

Loading...Tải…

  1. 1