(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wire (Steel) EA628SE-35

Wire (Steel) EA628SE-35
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      223,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SA-11 to -22, SE-31 to -33: SUS304SE-34 to -37: steel, Sleeve: aluminum
・The wire is available to use immediately, because the both ends have been eye-processed.
・SE is coated with plastic.
・Wire rope dia.…4.3mm
・Working load…50kg
・Length…1,040mm

Part Number
EA628SE-35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

223,750 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1