(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
300/500 mm, MC Nylon Cylindrical Rod

300/500 mm, MC Nylon Cylindrical Rod
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      720,405VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
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
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

【Product Specifications】
・Material-MC Nylon (MC901)
・OD (mm)…100
・Length (mm)…300

300/500 mm, MC Nylon Cylindrical Rod
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      720,405VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
EA441NA-20
EA441NA-30
EA441NA-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTolerance Outer diameter

720,405 VND

1 Piece(s) 7 Day(s) or more full length: +1.0 to +15.0 mm, outer diameter: +0.1 to +1.0 mm20mm

1,290,525 VND

1 Piece(s) 7 Day(s) or more full length: +1.0 to +15.0 mm, outer diameter: +0.1 to +1.0 mm30mm

2,315,722 VND

1 Piece(s) 6 Day(s) or more full length: +1.0 to +15.0 mm, outer diameter: +0.1 to +4.0 mm60mm
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTolerance Outer diameter

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Materials MC Nylon (MC901) Overall Length 500mm
Close

Comparison list