(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lightweight - Hollow, Frame for Hollow Structure, 153 Frame

Lightweight - Hollow, Frame for Hollow Structure, 153 Frame
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
  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

[Features]
· Suitable for panels or door frames of light structures.
· A hinge or handle can be installed.

 
Part Number
F153-4000
F153-[10-3999.9/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength (Cut to Size)
(mm)
Length (Fixed Length)
(mm)

-

1 Piece(s) 7 Day(s) or more 10-4000

-

1 Piece(s) 7 Day(s) or more 1010 ~ 3999.9-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Standard Extrusion Size(mm) 15 Extrusion Size 15x30 Extrusion Series LECOFRAME 25 Series (For Light/Medium Structures)
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 1 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces 4-Side Slot Surface Milled No Material A6N01S-T5