(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Suitable for combining with F23M, F33M, F34K, etc.
[Cautions]
· Select hole drilling after confirming the hole positions and directions, etc., in the catalog.
· Minimum length is 40 mm when one-sided hole drilling is selected.
· Minimum length is 55 mm when two-sided hole drilling is selected.
Part Number |
---|
F44E-[10-1099/0.1]-[0A,1A,1B,2] |
F44E-[1100-3940/0.1]-[0A,1A,1B,2] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Drilling Symbol |
---|---|---|---|---|---|---|
- | 1 Piece(s) | 7 Day(s) or more | 10 | 1B (One Side) / 2 (Both Sides) | ||
- | 1 Piece(s) | 7 Day(s) or more | 10 | 1B (One Side) / 2 (Both Sides) |
Loading...Tải…
Standard Extrusion Size(mm) | 40 | Extrusion Size | 40x40 | Extrusion Series | LECOFRAME 40 Series (For Medium/Heavy Structures) |
---|---|---|---|---|---|
Extrusion Type | Square | Number of Extrusion Slots | 1 Row Groove × 2 Row Groove | Surface Treatment | Clear Anodize |
Number of Slotted Surfaces | 4-Side Slot | Surface Milled | No | Material | A6N01S-T5 |