(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Delivers the ideal lighting color for workpieces and in full color.
Light Type | Visible Light | Main Body Type | Square type | Emitting Color | Mixed color of red, green, blue |
---|---|---|---|---|---|
Irradiation Direction | Backlight | Light Source | Since light | Irradiation Light Type | Surface Emission |
Width W (Range)(mm) | 60.1~80 | Width W(mm) | 77 | Length L (Range)(mm) | 50.1~80 |
Length L(mm) | 57 | Power Consumption (Range)(W) | 6.1~8 | Height H (Range)(mm) | 5~15 |
Height H (The max. value is applied for Flexible Type)(mm) | 15 | Types | Surface-Mounting Backlight | Power Consumption (Red)(W) | 2.2 |
Power Consumption (Green)(W) | 2.9 | Power Consumption (Blue)(W) | 2.9 |