(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Latch Handle 40

Latch Handle 40
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      497,833VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Door handle with latch for door structure, dedicated for 40 series frames.
[Features]
・ The latch handle that doubles as a handle and door lock has high rigidity and there is almost no rattling when closed
・ The lock does not open in the normal position. You can pull the handle toward to unlock
・ Latch and handle set that does not use magnets, etc., with a functional design
・ You can push the door to close it lightly, hold it firmly, and pull the handle to open it lightly
・ Easy bolt-on attachment to the frame
[Applications]
・ For door of LECOFRAME

 
Part Number
LA40-L30
LA40-L60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHandle Width
(mm)
Color

526,773 VND

1 Piece(s) 4 Day(s) or more 30Black

641,691 VND

1 Piece(s) 4 Day(s) or more 60Black

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Selected Product Lock