(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Inner Dia. d (mm) | Outer Dia. D (mm) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|
10,390,057 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 7 Day(s) | 27.9 | 39 | 3.4 | ||
16,529,641 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 13.5 | 19.5 | 2.5 | ||
26,565,520 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 13.5 | 25.4 | 3.4 | ||
14,876,672 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 7.2 | 11.5 | 1.8 | ||
17,001,927 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 7.2 | 13.5 | 2.5 | ||
23,613,799 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 7 Day(s) | 27.9 | 48.5 | 4.6 | ||
14,876,672 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 3.4 | 7 | 1.8 | ||
17,120,000 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 20 | 30.7 | 3.4 | ||
25,975,161 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 20 | 39 | 3.4 | ||
18,891,040 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 10.3 | 16.6 | 2.5 | ||
35,420,679 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 10.3 | 21 | 2.5 | ||
14,876,672 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 3.9 | 7.6 | 1.8 | ||
14,876,672 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 4.4 | 7.6 | 1.8 | ||
14,876,672 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 6.5 | 10.8 | 1.8 | ||
17,001,927 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 6.5 | 13.5 | 2.5 | ||
17,001,927 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8.7 | 13.5 | 2.5 | ||
18,891,040 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8.7 | 16.6 | 2.5 | ||
18,891,040 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 10.7 | 16.6 | 2.5 | ||
35,420,679 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 10.7 | 21 | 2.5 | ||
31,878,601 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 11.4 | 18.5 | 2.5 | ||
16,529,641 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 13 | 19.5 | 2.5 | ||
26,565,520 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 13 | 25.4 | 3.4 | ||
26,565,520 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 15.2 | 23 | 3.4 | ||
34,240,000 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 15.2 | 30.7 | 3.4 | ||
26,565,520 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 17 | 25.4 | 3.4 | ||
17,120,000 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 17 | 30.7 | 3.4 | ||
17,120,000 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 19.5 | 29 | 3.4 | ||
17,120,000 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 21.4 | 30.7 | 3.4 | ||
25,975,161 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 21.4 | 39 | 3.4 | ||
15,585,104 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | 23.4 | 34.5 | 3.4 | ||
31,878,601 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | 23.4 | 42 | 4.6 | ||
10,390,057 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 7 Day(s) | 25.3 | 39 | 3.4 | ||
35,420,679 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | 25.3 | 48.5 | 4.6 | ||
21,252,400 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 7 Day(s) | 28.4 | 42 | 6.6 | ||
26,447,447 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 7 Day(s) | 28.4 | 48.5 | 6.6 | ||
21,252,400 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 7 Day(s) | 31.4 | 47 | 5.8 | ||
26,447,447 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 7 Day(s) | 34.4 | 48.5 | 6.6 | ||
1,846,185 VND | 1 Piece(s) | 7 Day(s) | 37.4 | 55 | 6.6 | |||
2,069,549 VND | 1 Piece(s) | 7 Day(s) | 40.4 | 58.5 | 6.6 | |||
2,224,187 VND | 1 Piece(s) | 7 Day(s) | 43.2 | 63 | 6.6 | |||
13,577,920 VND | 1 Piece(s) | 7 Day(s) | 46.2 | 70 | 7 | |||
19,481,360 VND | 1 Piece(s) | 7 Day(s) | 49.6 | 75 | 7 | |||
21,252,400 VND | 1 Piece(s) | 7 Day(s) | 53.6 | 80 | 7 | |||
24,794,480 VND | 1 Piece(s) | 7 Day(s) | 59.1 | 85 | 7 | |||
25,975,161 VND | 1 Piece(s) | 7 Day(s) | 63.1 | 90 | 9.5 |
Loading...Tải…
Material | Stainless | Type | Node lock washer |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy