(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

SUS 18/8 (SUS 304) SOCKET SET SCREW (CUP-PT) -INCH (KN-354)【10-100 Pieces Per Package】 (Part Number)

SUS 18/8 (SUS 304) SOCKET SET SCREW (CUP-PT) -INCH (KN-354)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,067,270VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
KN-354-1/2-13X1
KN-354-1/2-13X1-1/2
KN-354-1/2-13X1-1/4
KN-354-1/2-13X1/2
KN-354-1/2-13X2
KN-354-1/2-13X3/4
KN-354-1/2-13X3/8
KN-354-1/2-13X5/8
KN-354-1/2-13X7/8
KN-354-1/2-20X1
KN-354-1/2-20X1/2
KN-354-1/2-20X3/4
KN-354-1/2-20X5/8
KN-354-1/4-20X1
KN-354-1/4-20X1-1/2
KN-354-1/4-20X1-1/4
KN-354-1/4-20X1/2
KN-354-1/4-20X1-3/4
KN-354-1/4-20X1/4
KN-354-1/4-20X2
KN-354-1/4-20X3/4
KN-354-1/4-20X3/8
KN-354-1/4-20X5/8
KN-354-1/4-20X5/16
KN-354-1/4-20X7/8
KN-354-1/4-28X1
KN-354-1/4-28X1-1/2
KN-354-1/4-28X1-1/4
KN-354-1/4-28X1/2
KN-354-1/4-28X1-3/4
KN-354-1/4-28X1/4
KN-354-1/4-28X3/4
KN-354-1/4-28X3/8
KN-354-1/4-28X3/16
KN-354-1/4-28X5/8
KN-354-1/4-28X5/16
KN-354-1/4-28X7/8
KN-354-1-8X1
KN-354-1-8X1-1/2
KN-354-1-8X1-1/4
KN-354-1-8X1-3/4
KN-354-1-8X2
KN-354-1-8X2-1/2
KN-354-1-8X3
KN-354-3/4-10X1
KN-354-3/4-10X1-1/2
KN-354-3/4-10X1-1/4
KN-354-3/4-10X1-3/4
KN-354-3/4-10X2
KN-354-3/4-10X3/4
KN-354-3/8-16X1
KN-354-3/8-16X1-1/2
KN-354-3/8-16X1-1/4
KN-354-3/8-16X1/2
KN-354-3/8-16X1-3/4
KN-354-3/8-16X1/4
KN-354-3/8-16X2
KN-354-3/8-16X3/4
KN-354-3/8-16X3/8
KN-354-3/8-16X5/8
KN-354-3/8-16X5/16
KN-354-3/8-16X7/8
KN-354-3/8-16X7/16
KN-354-3/8-24X1
KN-354-3/8-24X1-1/2
KN-354-3/8-24X1-1/4
KN-354-3/8-24X1/2
KN-354-3/8-24X1/4
KN-354-3/8-24X3/4
KN-354-3/8-24X3/8
KN-354-3/8-24X5/8
KN-354-3/8-24X5/16
KN-354-5/8-11X1
KN-354-5/8-11X1-1/2
KN-354-5/8-11X1-1/4
KN-354-5/8-11X1/2
KN-354-5/8-11X1-3/4
KN-354-5/8-11X2
KN-354-5/8-11X3/4
KN-354-5/8-11X5/8
KN-354-5/16-18X1
KN-354-5/16-18X1-1/2
KN-354-5/16-18X1-1/4
KN-354-5/16-18X1/2
KN-354-5/16-18X1-3/4
KN-354-5/16-18X1/4
KN-354-5/16-18X2
KN-354-5/16-18X3/4
KN-354-5/16-18X3/8
KN-354-5/16-18X5/8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngThread Nominal (inch) Length L (inch) Number of interventions
(PCS)

4,772,843 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/2150

11,806,880 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/21 1/250

10,183,459 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/21 1/450

6,257,655 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/21/2100

18,891,040 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/2250

7,556,409 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/23/4100

10,508,128 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/23/8100

6,788,961 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/25/8100

10,449,112 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/27/8100

25,384,801 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/21100

16,765,785 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/21/2100

20,307,863 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/23/4100

18,005,519 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/25/8100

2,447,551 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41100

6,434,744 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41 1/2100

5,322,662 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41 1/4100

1,926,366 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41/2100

9,563,591 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41 3/4100

1,766,002 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41/4100

10,744,272 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/42100

2,218,455 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/43/4100

1,880,547 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/43/8100

1,977,910 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/45/8100

1,846,185 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/45/16100

3,610,197 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/47/8100

3,993,928 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41100

6,966,049 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41 1/2100

5,897,530 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41 1/4100

2,166,912 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41/2100

11,216,560 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41 3/4100

1,926,366 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41/4100

2,510,552 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/43/4100

1,995,094 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/43/8100

2,166,912 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/43/16100

2,224,187 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/45/8100

1,966,457 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/45/16100

4,314,658 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/47/8100

78,220,679 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1150

22,137,921 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 11 1/210

18,891,040 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 11 1/410

25,975,161 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 11 3/410

28,926,880 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1210

35,420,679 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 12 1/210

42,504,800 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1310

26,565,520 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/4150

48,113,080 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/41 1/250

31,878,601 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/41 1/450

57,263,440 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/41 3/450

66,118,599 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/4250

23,023,440 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/43/450

3,770,560 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/8150

11,452,703 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/81 1/2100

9,917,807 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/81 1/4100

1,906,320 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/81/250

15,526,049 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/81 3/4100

2,175,503 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/81/450

18,891,040 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/82100

2,355,914 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/83/450

1,834,727 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/83/850

1,975,050 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/85/850

1,685,821 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/85/1650

3,541,470 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/87/850

2,207,004 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/87/1650

10,626,201 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/81100

7,674,480 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/81 1/250

6,877,523 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 3/81 1/450

3,816,380 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/81/2100

4,331,837 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/81/4100

4,984,752 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/83/4100

3,318,104 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/83/8100

4,503,659 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/85/8100

4,515,110 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 3/85/16100

33,885,783 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 5/81100

47,522,759 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 5/81 1/2100

41,324,121 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 5/81 1/4100

28,926,880 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 5/81/2100

48,408,241 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 5/81 3/4100

34,830,320 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 5/8250

30,107,561 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 5/83/4100

29,281,095 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 5/85/8100

3,804,926 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 5/161100

8,619,017 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 5/161 1/2100

7,143,176 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 5/161 1/4100

2,527,731 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 5/161/2100

11,511,720 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 5/161 3/4100

1,995,094 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 5/161/4100

6,936,541 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 5/16250

3,237,923 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 5/163/4100

2,333,005 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 5/163/8100

2,905,736 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 5/165/8100

Loading...Tải…

Basic InformationThông tin cơ bản

Mounting Hole Shape Hexagonal hole Material Stainless