(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

ALLOY STEEL SOCKET SET SCREW-CUP PT-INCH (KN-304)【1-100 Pieces Per Package】 (Part Number)

ALLOY STEEL SOCKET SET SCREW-CUP PT-INCH (KN-304)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      415,499VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
KN-304-1/2-13X1
KN-304-1/2-13X1-1/2
KN-304-1/2-13X1-1/4
KN-304-1/2-13X1/2
KN-304-1/2-13X1-3/4
KN-304-1/2-13X2
KN-304-1/2-13X2-1/2
KN-304-1/2-13X2-1/4
KN-304-1/2-13X2-3/4
KN-304-1/2-13X3
KN-304-1/2-13X3-1/2
KN-304-1/2-13X3/4
KN-304-1/2-13X3/8
KN-304-1/2-13X4
KN-304-1/2-13X4-1/2
KN-304-1/2-13X5
KN-304-1/2-13X5/8
KN-304-1/2-13X6
KN-304-1/2-13X7/8
KN-304-1/2-13X7/16
KN-304-1/2-20X1
KN-304-1/2-20X1-1/2
KN-304-1/2-20X1-1/4
KN-304-1/2-20X1/2
KN-304-1/2-20X1-3/4
KN-304-1/2-20X2
KN-304-1/2-20X2-1/2
KN-304-1/2-20X3
KN-304-1/2-20X3-1/2
KN-304-1/2-20X3/4
KN-304-1/2-20X3/8
KN-304-1/2-20X4
KN-304-1/2-20X5/8
KN-304-1/2-20X7/8
KN-304-1/4-20X1
KN-304-1/4-20X1-1/2
KN-304-1/4-20X1-1/4
KN-304-1/4-20X1/2
KN-304-1/4-20X1-3/4
KN-304-1/4-20X1/4
KN-304-1/4-20X2
KN-304-1/4-20X2-1/2
KN-304-1/4-20X2-1/4
KN-304-1/4-20X2-3/4
KN-304-1/4-20X3
KN-304-1/4-20X3/4
KN-304-1/4-20X3/8
KN-304-1/4-20X3/16
KN-304-1/4-20X5/8
KN-304-1/4-20X5/16
KN-304-1/4-20X7/8
KN-304-1/4-20X7/16
KN-304-1/4-28X1
KN-304-1/4-28X1-1/2
KN-304-1/4-28X1-1/4
KN-304-1/4-28X1/2
KN-304-1/4-28X1-3/4
KN-304-1/4-28X1/4
KN-304-1/4-28X2
KN-304-1/4-28X2-1/2
KN-304-1/4-28X3
KN-304-1/4-28X3/4
KN-304-1/4-28X3/8
KN-304-1/4-28X3/16
KN-304-1/4-28X5/8
KN-304-1/4-28X5/16
KN-304-1/4-28X7/8
KN-304-1/4-28X7/16
KN-304-1-8X1
KN-304-1-8X1-1/2
KN-304-1-8X2
KN-304-1-8X2-1/2
KN-304-1-8X3
KN-304-1-8X3-1/2
KN-304-1-8X4
KN-304-1-8X5
KN-304-1-8X6
KN-304-3/4-10X1
KN-304-3/4-10X1-1/2
KN-304-3/4-10X1-1/4
KN-304-3/4-10X1-3/4
KN-304-3/4-10X2
KN-304-3/4-10X2-1/2
KN-304-3/4-10X2-1/4
KN-304-3/4-10X3
KN-304-3/4-10X3-1/2
KN-304-3/4-10X3/4
KN-304-3/4-10X4
KN-304-3/4-10X5
KN-304-3/4-10X5/8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngThread Nominal (inch) Length L (inch) Number of interventions
(PCS)

2,046,640 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/2150

2,722,463 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/21 1/250

2,410,324 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/21 1/450

2,739,644 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/21/2100

3,003,102 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/21 3/450

1,909,182 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 1/2225

4,686,933 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1/22 1/210

10,626,201 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) 1/22 1/425

4,858,751 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1/22 3/410

4,973,298 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1/2310

5,087,845 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1/23 1/210

3,037,465 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/23/4100

2,579,280 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/23/8100

65,528,240 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/24100

72,612,400 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/24 1/2100

79,696,521 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/25100

2,842,736 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/25/8100

90,322,720 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/26100

1,829,001 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/27/850

2,676,643 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/27/16100

18,891,040 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/21100

15,939,319 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/21 1/250

14,168,279 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/21 1/450

3,066,100 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/21/2100

18,300,681 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/21 3/450

22,433,081 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/2250

28,336,559 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/22 1/250

31,583,439 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/2350

38,667,560 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/23 1/250

3,501,377 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/23/4100

14,168,279 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/23/8100

51,064,801 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/2450

3,283,740 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/25/8100

15,230,889 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/27/8100

1,577,000 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41100

2,418,916 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41 1/2100

2,006,548 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41 1/4100

929,812 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41/2100

2,596,460 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41 3/4100

883,993 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41/4100

2,808,375 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/42100

5,649,607 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/42 1/2100

5,334,117 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/42 1/4100

5,897,530 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/42 3/4100

8,146,768 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/43100

1,216,178 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/43/4100

895,448 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/43/8100

935,539 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/43/16100

1,113,087 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/45/8100

889,720 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/45/16100

1,319,270 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/47/8100

912,631 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/47/16100

1,725,909 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41100

3,083,285 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41 1/2100

2,207,004 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41 1/4100

998,540 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41/2100

2,081,004 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/41 3/450

946,992 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/41/4100

2,367,370 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) 1/4250

964,177 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1/42 1/210

1,193,271 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1/4310

1,324,996 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/43/4100

969,906 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/43/8100

935,539 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/43/16100

1,204,722 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/45/8100

958,449 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/45/16100

1,897,728 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/47/8100

981,357 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) 1/47/16100

631,992 VND

1 Piece(s) 7 Day(s) 110

689,267 VND

1 Piece(s) 7 Day(s) 11 1/20

798,085 VND

1 Piece(s) 7 Day(s) 120

883,993 VND

1 Piece(s) 7 Day(s) 12 1/20

992,814 VND

1 Piece(s) 7 Day(s) 130

2,854,192 VND

1 Piece(s) 7 Day(s) 13 1/20

3,598,742 VND

1 Piece(s) 7 Day(s) 140

5,667,296 VND

1 Piece(s) 7 Day(s) 150

5,844,424 VND

1 Piece(s) 7 Day(s) 160

434,970 VND

1 Piece(s) 7 Day(s) 3/410

461,890 VND

1 Piece(s) 7 Day(s) 3/41 1/20

451,581 VND

1 Piece(s) 7 Day(s) 3/41 1/40

489,954 VND

1 Piece(s) 7 Day(s) 3/41 3/40

515,154 VND

1 Piece(s) 7 Day(s) 3/420

1,450,997 VND

1 Piece(s) 7 Day(s) 3/42 1/20

1,439,543 VND

1 Piece(s) 7 Day(s) 3/42 1/40

1,536,906 VND

1 Piece(s) 7 Day(s) 3/430

1,662,907 VND

1 Piece(s) 7 Day(s) 3/43 1/20

419,509 VND

1 Piece(s) 7 Day(s) 3/43/40

1,794,636 VND

1 Piece(s) 7 Day(s) 3/440

2,166,912 VND

1 Piece(s) 7 Day(s) 3/450

415,499 VND

1 Piece(s) 7 Day(s) 3/45/80

Loading...Tải…

Basic InformationThông tin cơ bản

Mounting Hole Shape Hexagonal hole Material Steel