(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
•Related keywords: KOPAS (KOFAS), Washer Insertion Screws, Screws / Bolts
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Number of interventions (PCS) | Quantity Contained (PCS) |
---|---|---|---|---|---|---|---|---|---|
4,686,933 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 3 | 6 | 2000 | - | ||
4,801,480 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 3 | 8 | 2000 | - | ||
4,916,027 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 3 | 10 | 2000 | - | ||
5,145,118 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 3 | 12 | 2000 | - | ||
5,603,301 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 3 | 15 | 2000 | - | ||
5,667,296 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 3 | 20 | 2000 | - | ||
5,903,440 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 3 | 25 | 2000 | - | ||
7,084,121 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 3 | 30 | 2000 | - | ||
5,903,440 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 7 Day(s) | 4 | 6 | 2000 | - | ||
3,197,829 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 8 | 1000 | - | ||
3,197,829 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 10 | 1000 | - | ||
3,312,375 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 12 | 1000 | - | ||
3,426,925 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 15 | 1000 | - | ||
3,770,560 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 20 | 1000 | - | ||
4,286,020 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 25 | 1000 | - | ||
4,629,660 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 4 | 30 | 1000 | - | ||
4,457,841 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 8 | 1000 | - | ||
4,457,841 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 10 | 1000 | - | ||
4,629,660 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 12 | 1000 | - | ||
4,916,027 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 15 | 1000 | - | ||
5,374,212 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 20 | 1000 | - | ||
5,608,280 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 25 | 1000 | - | ||
5,903,440 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) | 5 | 30 | 1000 | - | ||
3,541,470 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | 35 | 500 | - | ||
3,942,381 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 5 | 40 | 500 | - | ||
2,625,097 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | 10 | 500 | - | ||
2,911,462 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | 12 | 500 | - | ||
3,111,922 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | 15 | 500 | - | ||
3,341,012 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | 20 | 500 | - | ||
3,885,110 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | 25 | 500 | - | ||
4,486,475 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 7 Day(s) | 6 | 30 | 500 | - | ||
4,045,474 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 6 | 35 | 400 | - | ||
4,916,027 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 6 | 40 | 400 | - | ||
4,286,020 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 8 | 15 | 300 | - | ||
4,492,204 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 8 | 20 | 300 | - | ||
3,598,742 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | 25 | 200 | - | ||
3,770,560 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | 30 | 200 | - | ||
3,919,473 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | 35 | 200 | - | ||
4,114,200 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 8 | 40 | 200 | - | ||
6,863,314 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 18 Day(s) | 3 | 6 | - | 2000 | ||
7,092,406 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 18 Day(s) | 3 | 8 | - | 2000 | ||
7,206,952 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 18 Day(s) | 3 | 10 | - | 2000 | ||
7,550,591 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 18 Day(s) | 3 | 12 | - | 2000 | ||
8,237,872 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 18 Day(s) | 3 | 15 | - | 2000 | ||
8,581,509 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 18 Day(s) | 3 | 20 | - | 2000 | ||
8,925,150 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 18 Day(s) | 3 | 25 | - | 2000 | ||
10,643,341 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 18 Day(s) | 3 | 30 | - | 2000 | ||
8,925,150 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 18 Day(s) | 4 | 6 | - | 2000 | ||
4,629,660 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 18 Day(s) | 4 | 8 | - | 1000 | ||
4,629,660 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 18 Day(s) | 4 | 10 | - | 1000 | ||
4,801,480 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 18 Day(s) | 4 | 12 | - | 1000 | ||
4,973,298 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 18 Day(s) | 4 | 15 | - | 1000 | ||
5,488,755 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 18 Day(s) | 4 | 20 | - | 1000 | ||
6,233,308 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 18 Day(s) | 4 | 25 | - | 1000 | ||
6,748,768 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 18 Day(s) | 4 | 30 | - | 1000 | ||
6,519,674 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 18 Day(s) | 5 | 8 | - | 1000 | ||
6,519,674 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 18 Day(s) | 5 | 10 | - | 1000 | ||
6,748,768 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 18 Day(s) | 5 | 12 | - | 1000 | ||
7,206,952 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 18 Day(s) | 5 | 15 | - | 1000 | ||
7,894,231 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 18 Day(s) | 5 | 20 | - | 1000 | ||
8,466,962 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 18 Day(s) | 5 | 25 | - | 1000 | ||
8,925,150 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 18 Day(s) | 5 | 30 | - | 1000 | ||
5,145,118 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 18 Day(s) | 5 | 35 | - | 500 | ||
5,746,485 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 18 Day(s) | 5 | 40 | - | 500 | ||
3,770,560 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 18 Day(s) | 6 | 10 | - | 500 | ||
4,200,112 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 18 Day(s) | 6 | 12 | - | 500 | ||
4,486,475 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 18 Day(s) | 6 | 15 | - | 500 | ||
4,830,114 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 18 Day(s) | 6 | 20 | - | 500 | ||
5,660,578 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 18 Day(s) | 6 | 25 | - | 500 | ||
6,548,311 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 18 Day(s) | 6 | 30 | - | 500 | ||
5,878,217 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 18 Day(s) | 6 | 35 | - | 400 | ||
7,184,045 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 18 Day(s) | 6 | 40 | - | 400 | ||
6,244,764 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 18 Day(s) | 8 | 15 | - | 300 | ||
6,554,038 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 18 Day(s) | 8 | 20 | - | 300 | ||
5,213,846 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 18 Day(s) | 8 | 25 | - | 200 | ||
5,465,847 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 18 Day(s) | 8 | 30 | - | 200 | ||
5,694,942 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 18 Day(s) | 8 | 35 | - | 200 | ||
5,981,305 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 18 Day(s) | 8 | 40 | - | 200 |
Loading...Tải…
Detailed Shape | Standard | Mounting Hole Shape | Hexagonal hole | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless | Tip Shape | Flat Point |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy