(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Screw Type | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|---|---|---|
3,197,829 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 5 | 0.5 | Entire Screws | 2000 | ||
3,197,829 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 6 | 0.5 | Entire Screws | 2000 | ||
3,197,829 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 8 | 0.5 | Entire Screws | 2000 | ||
3,197,829 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 10 | 0.5 | Entire Screws | 2000 | ||
3,541,470 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 12 | 0.5 | Entire Screws | 2000 | ||
3,770,560 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 15 | 0.5 | Entire Screws | 2000 | ||
4,228,748 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 20 | 0.5 | Entire Screws | 2000 | ||
4,343,295 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 3 | 25 | 0.5 | Half screw | 2000 | ||
2,567,822 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 3 | 30 | 0.5 | Half screw | 1000 | ||
2,854,192 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 3 | 35 | 0.5 | Half screw | 1000 | ||
3,369,647 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 3 | 40 | 0.5 | Half screw | 1000 | ||
2,453,279 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 3 | 45 | 0.5 | Half screw | 500 | ||
2,711,009 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 3 | 50 | 0.5 | Half screw | 500 | ||
4,343,295 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 5 | 0.7 | Entire Screws | 2000 | ||
3,541,470 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 6 | 0.7 | Entire Screws | 2000 | ||
3,541,470 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 8 | 0.7 | Entire Screws | 2000 | ||
3,541,470 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 10 | 0.7 | Entire Screws | 2000 | ||
3,541,470 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 12 | 0.7 | Entire Screws | 2000 | ||
3,770,560 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 15 | 0.7 | Entire Screws | 2000 | ||
4,343,295 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 20 | 0.7 | Entire Screws | 2000 | ||
4,686,933 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | 4 | 25 | 0.7 | Half screw | 2000 | ||
2,739,644 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 4 | 30 | 0.7 | Half screw | 1000 | ||
2,796,918 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 4 | 35 | 0.7 | Half screw | 1000 | ||
3,083,285 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 4 | 40 | 0.7 | Half screw | 1000 | ||
3,312,375 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 4 | 45 | 0.7 | Half screw | 1000 | ||
1,880,547 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 4 | 50 | 0.7 | Half screw | 500 | ||
2,338,734 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 6 | 0.8 | Entire Screws | 1000 | ||
2,052,366 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 8 | 0.8 | Entire Screws | 1000 | ||
2,052,366 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 10 | 0.8 | Entire Screws | 1000 | ||
2,052,366 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 12 | 0.8 | Entire Screws | 1000 | ||
2,281,458 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 15 | 0.8 | Entire Screws | 1000 | ||
2,739,644 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 5 | 20 | 0.8 | Entire Screws | 1000 | ||
1,594,181 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 5 | 25 | 0.8 | Half screw | 500 | ||
1,708,727 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 5 | 30 | 0.8 | Half screw | 500 | ||
1,851,910 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 5 | 35 | 0.8 | Half screw | 500 | ||
1,995,094 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 5 | 40 | 0.8 | Half screw | 500 | ||
2,144,006 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 6 Day(s) | 5 | 45 | 0.8 | Half screw | 400 | ||
2,373,093 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 6 Day(s) | 5 | 50 | 0.8 | Half screw | 400 | ||
2,533,460 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 5 | 55 | 0.8 | Half screw | 300 | ||
2,195,549 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 6 | 8 | 1 | Entire Screws | 500 | ||
1,909,182 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 6 | 10 | 1 | Entire Screws | 500 | ||
1,909,182 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 6 | 12 | 1 | Entire Screws | 500 | ||
2,195,549 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 6 | 15 | 1 | Entire Screws | 500 | ||
2,396,007 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 6 | 20 | 1 | Entire Screws | 500 | ||
2,052,366 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 6 Day(s) | 6 | 25 | 1 | Entire Screws | 400 | ||
1,777,457 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 6 | 30 | 1 | Half screw | 300 | ||
1,932,093 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 6 | 35 | 1 | Half screw | 300 | ||
2,052,366 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) | 6 | 40 | 1 | Half screw | 300 | ||
1,617,090 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | 6 | 45 | 1 | Half screw | 200 | ||
1,685,821 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | 6 | 50 | 1 | Half screw | 200 | ||
1,181,813 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 55 | 1 | Half screw | 100 | ||
1,239,088 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 60 | 1 | Half screw | 100 | ||
1,353,634 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 65 | 1 | Half screw | 100 | ||
1,393,725 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 6 | 70 | 1 | Half screw | 100 | ||
1,479,634 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 11 Day(s) | 6 | 75 | 1 | Half screw | 100 | ||
1,565,542 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 11 Day(s) | 6 | 80 | 1 | Half screw | 100 | ||
1,874,822 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 11 Day(s) | 6 | 85 | 1 | Half screw | 100 | ||
1,880,547 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 11 Day(s) | 6 | 90 | 1 | Half screw | 100 | ||
2,126,821 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 11 Day(s) | 6 | 100 | 1 | Half screw | 100 | ||
1,365,089 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 11 Day(s) | 8 | 10 | 1.25 | Entire Screws | 200 |
Loading...Tải…
Material | Steel | Basic Shape | Standard (Round) | Mounting Hole Shape | Hexagonal hole |
---|---|---|---|---|---|
Additional Shape | Standard | Thread Type | Meter common screw |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy