(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|---|---|
9,681,664 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 5 | 1 | 2000 | ||
7,910,624 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 6 | 1 | 2000 | ||
7,910,624 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 8 | 0.5 | 2000 | ||
8,028,695 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 10 | 0.5 | 2000 | ||
4,228,748 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 12 | 0.5 | 1000 | ||
5,374,212 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 15 | 0.5 | 1000 | ||
5,488,755 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 16 | 0.5 | 1000 | ||
3,140,557 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 20 | 0.5 | 500 | ||
3,827,835 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 25 | 0.5 | 500 | ||
1,754,544 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 3 | 30 | 0.5 | 200 | ||
5,202,391 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 6 | 0.5 | 1000 | ||
4,228,748 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 8 | 0.7 | 1000 | ||
4,343,295 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 10 | 0.7 | 1000 | ||
4,629,660 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 12 | 0.7 | 1000 | ||
2,825,555 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 15 | 0.7 | 500 | ||
2,854,192 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 16 | 0.7 | 500 | ||
1,880,547 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 4 | 20 | 0.7 | 300 | ||
1,617,090 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 4 | 25 | 0.7 | 200 | ||
1,015,720 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 4 | 30 | 0.7 | 100 | ||
5,202,391 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 8 | 0.7 | 1000 | ||
5,374,212 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 10 | 0.8 | 1000 | ||
2,911,462 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 12 | 0.8 | 500 | ||
3,283,740 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 15 | 0.8 | 500 | ||
3,341,012 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 16 | 0.8 | 500 | ||
2,310,096 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 5 | 20 | 0.8 | 300 | ||
2,396,007 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 5 | 25 | 0.8 | 300 | ||
1,754,544 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 5 | 30 | 0.8 | 200 | ||
2,040,911 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 5 | 35 | 0.8 | 200 | ||
1,336,454 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 40 | 0.8 | 100 | ||
1,496,818 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 45 | 0.8 | 100 | ||
1,760,270 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 50 | 0.8 | 100 | ||
3,827,835 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 8 | 0.8 | 500 | ||
3,026,008 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 10 | 1 | 500 | ||
3,283,740 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 12 | 1 | 500 | ||
2,224,187 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 6 | 15 | 1 | 300 | ||
2,258,549 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 6 | 16 | 1 | 300 | ||
1,743,090 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 6 | 20 | 1 | 200 | ||
2,052,366 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 6 | 25 | 1 | 200 | ||
1,210,451 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 30 | 1 | 100 | ||
1,221,902 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 35 | 1 | 100 | ||
1,410,904 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 40 | 1 | 100 | ||
1,622,819 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 45 | 1 | 100 | ||
1,760,270 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 50 | 1 | 100 | ||
2,705,281 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 12 | 1 | 200 | ||
2,877,101 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 15 | 1 | 200 | ||
2,945,827 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 16 | 1 | 200 | ||
1,731,638 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 20 | 1 | 100 | ||
1,909,182 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 25 | 1 | 100 | ||
1,960,731 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 30 | 1 | 100 | ||
2,012,274 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 35 | 1 | 100 | ||
2,098,184 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 40 | 1 | 100 | ||
2,636,552 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 45 | 1 | 100 | ||
4,245,928 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 50 | 1.25 | 100 | ||
2,699,554 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 10 | 16 | 1.25 | 100 | ||
2,911,462 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 10 | 20 | 1.25 | 100 | ||
3,077,558 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 10 | 25 | 1.25 | 100 | ||
3,226,467 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 10 | 30 | 1.25 | 100 | ||
1,829,001 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 10 | 35 | 1.25 | 50 | ||
1,866,229 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 10 | 40 | 1.25 | 50 | ||
1,923,500 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 10 | 45 | 1.5 | 50 | ||
2,347,323 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 10 | 50 | 1.5 | 50 | ||
3,341,012 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 12 | 20 | 1.5 | 100 | ||
4,308,929 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 12 | 25 | 1.5 | 100 | ||
2,459,008 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 12 | 30 | 1.5 | 50 | ||
2,590,735 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 12 | 35 | 1.5 | 50 | ||
3,074,692 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 12 | 40 | 1.5 | 50 | ||
3,395,423 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 12 | 45 | 0.5 | 50 | ||
3,664,606 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 12 | 50 | 0.5 | 50 | ||
7,674,480 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 5 | 1 | 2000 | ||
6,257,655 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 6 | 1 | 2000 | ||
6,257,655 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 8 | 1 | 2000 | ||
6,375,728 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 9 Day(s) | 3 | 10 | 1.25 | 2000 | ||
3,426,925 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 12 | 1.25 | 1000 | ||
4,343,295 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 15 | 1.25 | 1000 | ||
4,457,841 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 16 | 1.25 | 1000 | ||
2,567,822 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 20 | 1.25 | 500 | ||
3,111,922 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 25 | 1.25 | 500 | ||
1,468,181 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 3 | 30 | 1.25 | 200 | ||
4,228,748 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 6 | 1.25 | 1000 | ||
3,426,925 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 8 | 1.5 | 1000 | ||
3,541,470 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 10 | 1.5 | 1000 | ||
3,770,560 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 12 | 1.5 | 1000 | ||
2,310,096 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 15 | 1.5 | 500 | ||
2,338,734 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 16 | 1.5 | 500 | ||
1,571,273 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 4 | 20 | 1.5 | 300 | ||
1,353,634 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 4 | 25 | 1.5 | 200 | ||
878,269 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 4 | 30 | 0.5 | 100 | ||
4,228,748 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 8 | 0.5 | 1000 | ||
4,343,295 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 5 | 10 | 0.5 | 1000 | ||
2,396,007 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 12 | 0.5 | 500 |
Loading...Tải…
Detailed Shape | Flat Head | Material | Steel | Additional Shape | Standard |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy