(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Thread Type | Screw Type | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|---|---|---|---|
6,346,219 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 4 | 0.35 | Meter common screw | Half screw | 500 | ||
6,670,888 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 5 | 0.35 | Meter common screw | Half screw | 500 | ||
6,877,523 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 6 | 0.35 | Meter common screw | Half screw | 500 | ||
7,231,739 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 8 | 0.45 | Meter common screw | Half screw | 500 | ||
7,585,916 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 10 | 0.45 | Meter common screw | Half screw | 500 | ||
6,641,379 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 6 | 0.45 | Meter common screw | Half screw | 500 | ||
6,788,961 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 8 | 0.45 | Meter common screw | Half screw | 500 | ||
6,936,541 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 10 | 0.45 | Meter common screw | Half screw | 500 | ||
7,822,060 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 12 | 0.45 | Meter common screw | Half screw | 500 | ||
2,166,912 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 5 | 0.45 | Meter common screw | Half screw | 500 | ||
1,823,272 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 10 Day(s) | 3 | 6 | 0.5 | Meter common screw | Half screw | 500 | ||
1,823,272 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 8 | 0.5 | Meter common screw | Half screw | 500 | ||
1,851,910 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 10 | 0.5 | Meter common screw | Half screw | 500 | ||
1,851,910 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 12 | 0.5 | Meter common screw | Half screw | 500 | ||
2,338,734 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 16 | 0.5 | Meter common screw | Half screw | 500 | ||
2,424,642 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 18 | 0.5 | Meter common screw | Half screw | 500 | ||
2,481,914 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 20 | 0.5 | Meter common screw | Half screw | 500 | ||
2,682,375 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 22 | 0.5 | Meter common screw | Half screw | 500 | ||
3,026,008 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 25 | 0.5 | Meter common screw | Half screw | 500 | ||
3,197,829 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 30 | 0.5 | Meter common screw | Half screw | 500 | ||
2,252,822 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 6 | 0.5 | Meter common screw | Half screw | 500 | ||
1,851,910 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 8 | 0.7 | Meter common screw | Half screw | 500 | ||
1,880,547 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 10 Day(s) | 4 | 10 | 0.7 | Meter common screw | Half screw | 500 | ||
1,995,094 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 10 Day(s) | 4 | 12 | 0.7 | Meter common screw | Half screw | 500 | ||
2,195,549 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 16 | 0.7 | Meter common screw | Half screw | 500 | ||
2,281,458 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 18 | 0.7 | Meter common screw | Half screw | 500 | ||
2,310,096 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 20 | 0.7 | Meter common screw | Half screw | 500 | ||
2,567,822 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 22 | 0.7 | Meter common screw | Half screw | 500 | ||
2,739,644 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 25 | 0.7 | Meter common screw | Half screw | 500 | ||
2,854,192 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 30 | 0.7 | Meter common screw | Half screw | 500 | ||
2,166,912 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 8 | 0.7 | Meter common screw | Half screw | 500 | ||
2,195,549 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 10 | 0.7 | Meter common screw | - | 500 | ||
2,252,822 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 12 | 0.8 | Meter common screw | - | 500 | ||
2,596,460 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 16 | 0.8 | Meter common screw | - | 500 | ||
2,854,192 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 18 | 0.8 | Meter common screw | - | 500 | ||
2,911,462 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 20 | 0.8 | Meter common screw | - | 500 | ||
2,997,374 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 22 | 0.8 | Meter common screw | - | 500 | ||
3,111,922 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 25 | 0.8 | - | - | 500 | ||
3,026,008 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 30 | 0.8 | - | - | 500 | ||
2,292,913 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 5 | 35 | 0.8 | - | - | 300 | ||
2,636,552 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 5 | 40 | 0.8 | - | - | 300 | ||
1,227,633 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 45 | 0.8 | - | - | 100 | ||
1,376,545 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 50 | 0.8 | - | - | 100 | ||
2,310,096 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 10 | 0.8 | - | - | 500 | ||
2,396,007 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 12 | 1 | - | - | 500 | ||
2,625,097 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 15 | 1 | - | - | 500 | ||
2,997,374 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 18 | 1 | - | - | 500 | ||
2,997,374 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 20 | 1 | - | - | 500 | ||
3,341,012 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 22 | 1 | - | - | 500 | ||
2,258,549 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 6 | 25 | 1 | - | - | 300 | ||
2,275,733 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 6 | 30 | 1 | - | - | 300 | ||
2,378,825 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 6 | 35 | 1 | - | - | 300 | ||
1,181,813 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 40 | 1 | - | - | 100 | ||
1,307,816 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 45 | 1 | - | - | 100 | ||
1,445,271 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 50 | 1 | - | - | 100 | ||
3,197,829 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 10 | 1 | - | - | 200 | ||
2,166,912 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 12 | 1 | - | - | 200 | ||
2,270,007 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 15 | 1 | - | - | 200 | ||
1,324,996 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 18 | 1 | - | - | 100 | ||
1,376,545 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 20 | 1 | - | - | 100 | ||
1,445,271 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 22 | 1 | - | - | 100 | ||
1,496,818 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 25 | 1 | - | - | 100 | ||
1,502,545 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 30 | 1 | - | - | 100 | ||
1,531,183 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 35 | 1 | - | - | 100 | ||
1,554,089 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 40 | 1 | - | - | 100 | ||
1,909,182 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 45 | 1 | - | - | 100 | ||
3,129,102 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 50 | 0.35 | - | - | 100 | ||
1,977,910 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 10 | 12 | 0.35 | - | - | 100 | ||
2,098,184 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 10 | 15 | 0.35 | - | - | 100 | ||
2,258,549 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 10 | 20 | 0.35 | - | - | 100 | ||
2,378,825 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 10 | 25 | 0.35 | - | - | 100 | ||
2,493,372 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 10 | 30 | 0.35 | - | - | 100 | ||
2,567,822 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 10 | 35 | 0.35 | - | - | 100 | ||
2,619,372 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 10 | 40 | 0.35 | - | - | 100 | ||
2,711,009 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 10 | 45 | 0.35 | - | - | 100 | ||
3,341,012 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 10 | 50 | 0.35 | - | - | 100 | ||
3,541,470 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 12 | 20 | 0.35 | - | - | 100 | ||
4,572,388 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 12 | 25 | 0.35 | - | - | 100 | ||
4,858,751 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 12 | 30 | 0.35 | - | - | 100 | ||
5,145,118 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 12 | 35 | 0.35 | - | - | 100 | ||
6,021,513 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 12 | 40 | 0.35 | - | - | 100 | ||
6,729,943 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 12 | 45 | 0.35 | - | - | 100 | ||
7,320,265 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 12 | 50 | 0.35 | - | - | 100 | ||
8,028,695 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 12 | 55 | 0.5 | - | - | 100 | ||
9,386,465 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 12 | 60 | 0.5 | - | - | 100 | ||
9,681,664 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 12 | 65 | 0.5 | - | - | 100 | ||
10,862,343 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 12 | 70 | 0.5 | - | - | 100 | ||
7,792,551 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 12 | 80 | 0.5 | - | - | 50 | ||
10,744,272 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 12 | 90 | 0.5 | - | - | 50 | ||
12,987,599 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 9 Day(s) | 12 | 100 | 0.5 | - | - | 50 |
Loading...Tải…
Detailed Shape | Flat Head | Material | Steel | Additional Shape | Standard |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy