(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Additional Shape | Pitch (mm) | Screw Type | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|---|---|---|---|
2,396,007 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 4 | Standard | 0.5 | Entire Screws | 500 | ||
1,851,910 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 5 | Standard | 0.5 | Entire Screws | 500 | ||
1,708,727 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 6 | Standard | 0.5 | Entire Screws | 500 | ||
1,794,636 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 8 | Standard | 0.5 | Entire Screws | 500 | ||
1,937,822 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 10 | Standard | 0.5 | Entire Screws | 500 | ||
1,937,822 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 12 | Standard | 0.5 | Entire Screws | 500 | ||
1,995,094 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 15 | Standard | 0.5 | Entire Screws | 500 | ||
2,052,366 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 16 | Standard | 0.5 | Entire Screws | 500 | ||
2,825,555 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 18 | Standard | 0.5 | Half screw | 500 | ||
2,138,275 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 20 | Standard | 0.5 | Half screw | 500 | ||
3,341,012 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 22 | Standard | 0.5 | Half screw | 500 | ||
2,338,734 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 25 | Standard | 0.5 | Half screw | 500 | ||
2,481,914 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 3 | 30 | Standard | 0.7 | Entire Screws | 500 | ||
2,968,737 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 5 | Standard | 0.7 | Entire Screws | 500 | ||
1,966,457 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 6 | Standard | 0.7 | Entire Screws | 500 | ||
1,995,094 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 8 | Standard | 0.7 | Entire Screws | 500 | ||
2,166,912 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 10 | Standard | 0.7 | Entire Screws | 500 | ||
2,195,549 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 12 | Standard | 0.7 | Entire Screws | 500 | ||
2,281,458 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 16 | Standard | 0.7 | Entire Screws | 500 | ||
2,625,097 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 18 | Standard | 0.7 | Half screw | 500 | ||
2,625,097 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 20 | Standard | 0.7 | Half screw | 500 | ||
3,169,192 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 22 | Standard | 0.7 | Half screw | 500 | ||
2,796,918 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 25 | Standard | 0.7 | Half screw | 500 | ||
2,968,737 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 4 | 30 | Standard | 0.7 | Half screw | 500 | ||
2,396,007 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 6 | Standard | 0.7 | Half screw | 500 | ||
2,224,187 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 8 | Standard | 0.8 | Entire Screws | 500 | ||
2,281,458 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 10 | Standard | 0.8 | Entire Screws | 500 | ||
2,310,096 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 12 | Standard | 0.8 | Entire Screws | 500 | ||
2,739,644 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 16 | Standard | 0.8 | Entire Screws | 500 | ||
2,854,192 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 18 | Standard | 0.8 | Entire Screws | 500 | ||
2,854,192 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 20 | Standard | 0.8 | Entire Screws | 500 | ||
3,226,467 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 22 | Standard | 0.8 | Half screw | 500 | ||
3,541,470 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 25 | Standard | 0.8 | Half screw | 500 | ||
3,856,472 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 5 | 30 | Standard | 0.8 | Half screw | 500 | ||
2,688,098 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 5 | 35 | Standard | 0.8 | Half screw | 300 | ||
2,739,644 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 5 | 40 | Standard | 0.8 | Half screw | 300 | ||
2,808,375 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 5 | 50 | Standard | 0.8 | Half screw | 200 | ||
2,625,097 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 8 | - | 1 | Entire Screws | 500 | ||
2,711,009 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 10 | - | 1 | Entire Screws | 500 | ||
2,768,282 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 12 | - | 1 | Entire Screws | 500 | ||
3,484,195 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 16 | - | 1 | Entire Screws | 500 | ||
3,627,377 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 18 | - | 1 | Entire Screws | 500 | ||
3,627,377 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 6 | 20 | - | 1 | Entire Screws | 500 | ||
2,550,643 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 6 | 22 | - | 1 | Half screw | 300 | ||
2,774,009 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 6 | 25 | - | 1 | Half screw | 300 | ||
3,409,741 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 6 | 30 | - | 1 | Half screw | 300 | ||
3,581,560 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 9 Day(s) | 6 | 35 | - | 1 | Half screw | 300 | ||
1,439,543 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 40 | - | 1 | Half screw | 100 | ||
1,588,455 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 45 | - | 1.25 | Entire Screws | 100 | ||
1,662,907 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 50 | - | 1.25 | Entire Screws | 100 | ||
2,052,366 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 10 | - | 1.25 | Entire Screws | 200 | ||
2,132,548 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 12 | - | 1.25 | Entire Screws | 200 | ||
2,224,187 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 16 | - | 1.25 | Entire Screws | 200 | ||
3,026,008 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 18 | - | 1.25 | Entire Screws | 200 | ||
2,373,093 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 20 | - | 1.25 | Half screw | 200 | ||
2,396,007 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 25 | - | 1.25 | Half screw | 200 | ||
2,556,371 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 8 | 30 | - | 1.25 | Half screw | 200 | ||
1,639,998 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 35 | - | 1.25 | Half screw | 100 | ||
1,697,272 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 40 | - | 1.5 | Entire Screws | 100 | ||
1,909,182 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 8 | 45 | - | 1.5 | Entire Screws | 100 |
Loading...Tải…
Material | Steel | Tip Shape | Flat Point | Thread Type | Meter common screw |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy