(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5 Port Manifold Electromagnetic Valve iB-ZERO Series, Additional Parts

5 Port Manifold Electromagnetic Valve iB-ZERO Series, Additional Parts
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      82,263VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Parts related to the 5 port manifold solenoid valve iB-ZERO series.

 
Part Number
IBZR8Z-E
IBZR8Z-GS
IBZR8Z-KN
IBZR8Z-PJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType

367,651 VND

1 Piece(s) 4 Day(s) or more [Connection Blocks, Plates] End Block (Left and right set)

82,263 VND

1 Piece(s) 4 Day(s) or more Gasket

82,263 VND

1 Piece(s) 4 Day(s) or more [Metal Fittings, Brackets] Connection fitting sets

353,183 VND

1 Piece(s) 4 Day(s) or more [Connection Blocks, Plates] Middle Piping Block

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Additional Parts Specifications Optional Component