(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ The turnbuckle is a tightening member that can be tightened left and right at the same time in 1 rotation by cutting the right and left threads on both sides.
・ Frame type turnbuckle inserts ratchet, bolt-hole aligner, cylindrical rod, etc., into the central opening and rotates and tightens
・ You can see that there are screws inside
・ Also called an eye
[Applications]
・ For tightening marine cargo transportation, supporting, tightening formwork, fixing signboards, antennas, etc.
Part Number |
---|
TB-O12 |
TB-O12-316 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Dimension L1 (mm) | Dimension L2 (mm) | Dimension H (mm) | Dimension A (mm) | Working Load |
---|---|---|---|---|---|---|---|---|---|---|
1,342,414 VND | 1 Piece(s) | 8 Day(s) or more | SUS304 | 280 | 160 | 100 | 19 | 700kgf | ||
3,048,342 VND | 1 Piece(s) | 20 Day(s) | SUS316 | 300 | 150 | 110 | 19.5 | 600kg |
Loading...Tải…
Type | Turnbuckles | Dimension d(mm) | 11 | Dimension L(mm) | 200 |