(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Washing Basket Stainless Steel Square

Washing Basket Stainless Steel Square

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    820,123 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WBK-1515
WBK-2020
WBK-2525
WBK-3030
WBK-4020
WBK-4030
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height (External)
(mm)
Width (external)
(mm)
Depth (external)
(mm)
Code No. Width
(mm)
Depth
(mm)
Height
(mm)

820,123 VND

1 Piece(s) 12 Day(s) ~150 ~300 ~200 2387 150 150 150

1,053,236 VND

1 Piece(s) 8 Day(s) 151 to 250 ~300 ~200 2388 200 200 200

1,650,870 VND

1 Piece(s) 12 Day(s) 151 to 250 ~300 201~300 2389 250 250 250

3,186,463 VND

1 Piece(s) 12 Day(s) 251 or More ~300 201~300 2390 300 300 300

3,378,462 VND

1 Piece(s) 12 Day(s) 151 to 250 ~300 301 or More 2391 200 400 200

3,893,080 VND

1 Piece(s) 12 Day(s) 251 or More 301 to 400 301 or More 2392 400 400 300

Basic Specifications

Product Description

Made of stainless steel, it is rust-resistant, durable and easy to clean, making it suitable for use as a cleaning basket.
It is convenient for washing parts and degreasing metal fittings.

Part Number
WBK-1515
WBK-2020
WBK-2525
WBK-3030
WBK-4020
WBK-4030
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height (External)
(mm)
Width (external)
(mm)
Depth (external)
(mm)
Code No. Width
(mm)
Depth
(mm)
Height
(mm)

820,123 VND

1 Piece(s) 12 Day(s) ~150 ~300 ~200 2387 150 150 150

1,053,236 VND

1 Piece(s) 8 Day(s) 151 to 250 ~300 ~200 2388 200 200 200

1,650,870 VND

1 Piece(s) 12 Day(s) 151 to 250 ~300 201~300 2389 250 250 250

3,186,463 VND

1 Piece(s) 12 Day(s) 251 or More ~300 201~300 2390 300 300 300

3,378,462 VND

1 Piece(s) 12 Day(s) 151 to 250 ~300 301 or More 2391 200 400 200

3,893,080 VND

1 Piece(s) 12 Day(s) 251 or More 301 to 400 301 or More 2392 400 400 300

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1