(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PTFE packing [PPA]

PTFE packing [PPA]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,422,745VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● A seal for solvent resistance.
● A PTFE seal for clip type tanks.

Part Number
PPA-21
PPA-30
PPA-36
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngO.D.
(mm)
JAN code Ordering Code

5,422,745 VND

1 Piece(s) 9 Day(s) or more 2274560132183539751-6126

8,848,720 VND

1 Piece(s) 6 Day(s) or more 3214560132183560751-6142

10,332,788 VND

1 Piece(s) 6 Day(s) or more 3824560132183584751-6151

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Gasket Agitators None Ordering Unit(piece) 1

Frequently asked question (FAQ)FAQ

Question:Question: I already have a clip-type airtight container ([CTH]). Can it be used simply by changing the gasket?
Answer:Answer: Yes. Select a gasket size suitable to the container size. If the size cannot be clearly determined, please consult Customer Service: Tel. 1382 or 038-959200
Question:Question: Is there a PTFE gasket for mounting on the cover?
Answer:Answer: This company does not handle products of this kind. Only gaskets placed on the edge of the container are available