(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Conditioner Piping Accessory Materials, Dedicated NFP Wall Cap

Air Conditioner Piping Accessory Materials, Dedicated NFP Wall Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      151,051VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A dedicated NFP wall cap.

[Applications]
· A wall cap.

Part Number
NWC-60
NWC-65
NWC-75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
JAN code Ordering Code Mass
(g)

151,051 VND

1 Piece(s) 7 Day(s) or more 11263.555.54518301050175761-494232.5

156,685 VND

1 Piece(s) 8 Day(s) or more 11768.560.54518301050205761-495133

163,168 VND

1 Piece(s) 7 Day(s) or more 12778.570.54518301050236761-496934

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification Coating Refrigerant For Piping Type Piping component Pipe Portion Type Penetration member
Material ABS Resin Qty. A