(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Tip Attachment (fluoropolymer)

Standard Tip Attachment (fluoropolymer)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      868,730VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It supports adsorption of various minute parts with a wide variety of lineups with 17 hole diameters.
[Features]
・ As it is a soft resin material, there is no risk of scratching the object and it has excellent chemical resistance

 
Part Number
T-0.3
T-0.4
T-0.5
T-0.6
T-0.7
T-0.8
T-1.0
T-1.2
T-1.5
T-1.7
T-2.0
T-2.5
T-3.0
T-3.5
T-4.0
T-5.0
T-6.0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSI.D.
(mm)

900,601 VND

1 Piece(s) 6 Day(s) or more 100.3

900,601 VND

1 Piece(s) 6 Day(s) or more 100.4

868,730 VND

1 Piece(s) 6 Day(s) or more 100.5

868,730 VND

1 Piece(s) 6 Day(s) or more 100.6

868,730 VND

1 Piece(s) 6 Day(s) or more 100.7

868,730 VND

1 Piece(s) 6 Day(s) or more 100.8

868,730 VND

1 Piece(s) 6 Day(s) or more 101

868,730 VND

1 Piece(s) 6 Day(s) or more 101.2

868,730 VND

1 Piece(s) 6 Day(s) or more 101.5

868,730 VND

1 Piece(s) 6 Day(s) or more 101.7

868,730 VND

1 Piece(s) 6 Day(s) or more 102

868,730 VND

1 Piece(s) 6 Day(s) or more 102.5

868,730 VND

1 Piece(s) 6 Day(s) or more 103

868,730 VND

1 Piece(s) 6 Day(s) or more 103.5

868,730 VND

1 Piece(s) 6 Day(s) or more 104

900,601 VND

1 Piece(s) 6 Day(s) or more 105

900,601 VND

1 Piece(s) 6 Day(s) or more 106

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Vacuum Tweezers Application Related equipment, part Part Structure Absorption Part
Features Chemical Resistance Adsorption Part Material fluoropolymer