(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Pit Main Body (Ptype)

Air Pit Main Body (Ptype)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,911,576VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy and comfortable pen tip operation. You can catch and release without touching with your fingers.
[Features]
・ Adsorption and transportation by operating the pen tip. Combining from a full lineup realizes comfortable handling and efficient work environment

 
Part Number
PTYPE-0-40
PTYPE-40-90
PTYPE-SHORT-TYPE-0-40
PTYPE-SHORT-TYPE-40-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDetails Type Tip Refraction

3,912,123 VND

1 Piece(s) 6 Day(s) or more 10Standard type0°~ 40°

4,828,473 VND

1 Piece(s) 6 Day(s) or more 10Standard type40°~ 90°

3,911,576 VND

1 Piece(s) 6 Day(s) or more 10Short Type0°~ 40°

4,827,925 VND

1 Piece(s) 6 Day(s) or more 10Short Type40°~ 90°

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Vacuum Tweezers Application For Small Parts Transfer Part Structure Main Body Only
Features Standard